Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • Very low ESR/ESL
  • UL94V-0 epoxy and plastic resin sealing for boxed types

MKT

  • Low voltage DC-Iink applications
  • Operating temperature
    up to +125 °C
  • Useful life 200000 hat 1.0 •
    VR, +85 °C
  • Lead spacing 5 … 37.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
50 - 630 32 - 400 0.001 - 220 B32520 - B32529 file_pdf_box

MKT AC heavy duty X2

  • +85 °C/85% RH/1000 h/240 V AC
  • +40 °C/93% RH/2000 h/305 V AC
  • For severe ambient conditions
  • Between the lines and series application
  • X2 safety class per UL/IEC
  • High stability on capacitance
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 305 0.047 - 2.2 B32932, B32933, B32934, B32936 file_pdf_box

X2 humidity, industrial

  • +85 °C/85% RH/1000 h/240 V AC
  • +60 °C/95% RH/1000 h/240 V AC
  • For severe ambient conditions
  • Between the lines and series application
  • X2 safety class per UL/IEC
  • High stability on capacitance

Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
--- 305 0.1 - 15 B32922H, B32922J, B32926H, B32926J file_pdf_box