Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors NTC

  • Long-term stability
  • High measuring accuracy
  • Short response time
  • Heat resistant and highly stable
  • Compact dimensions
  • Rugged design
  • Customer-specific solutions upon request
  • Various screw-on sensors with cable outlet
  • Bondable chip sensors
  • NTC thermistors as inrush current limiters
  • SMD NTC case size 0402 … 0805

SMD NTC

  • Multilayer SMD NTC with inner electrodes and AgNiSn termination
  • Superior performance in highstability applications
  • Excellent long-term aging stability in high temperature environment
  • Short response time
  • Listed under UL (file number E69802)
  • Temperature range: –40 … +150 °C
  • Case sizes: 0402, 0603, 0805
Resistance (at 25 °C) (kOhm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
0.047 - 1.5 ±3, ±5 --- --- B57311V2, B57321V2 file_pdf_box
0.047 - 0.68 ±5 --- --- B57411V2, B57421V2 file_pdf_box
1 - 470 ±1 - ±5 --- --- B57301V2 - B57374V2 file_pdf_box
1 - 680 ±3, ±5 --- --- B57401V2, B57421V2, B57471V2 file_pdf_box
3.3 - 100 ±1 - ±5 --- --- B57221V2, B57230V2, B57250V2, B57261V2 file_pdf_box
4.7 - 100 ±1 - ±5 --- --- B57232V5, B57251V5, B57254V5, B57256V5 file_pdf_box
4.7 - 100 ±3, ±5 --- --- B57442V5, B57451V5, B57452V5 file_pdf_box
10 - 100 ±1 - ±5 --- --- B57332V5 - B57356V5 file_pdf_box
--- --- --- --- Kit file_pdf_box
--- --- --- --- Kit file_pdf_box

Bondable chip SMD

  • UL approval (E69802)
  • Sinterable, solderable and bondable
  • Tightest tolerance at +100 °C possible
  • Packaging on 8-inch frame
  • Chip size: 0.3 × 0.3 mm … 2 × 2 mm
  • Nominal resistance: 5 … 100 kΩ
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
10 - 85 ±5 -40 150 S860 file_pdf_box

S86*, S87*, S88*, S964, S971, S981

  • Taped versions for automatic processing
  • UL approval (S88*)
  • Lead spacing 2.5 and 5.0 mm (S87*, S88*)
  • Customer-specific lead geometrics available

Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
2 - 100 ±1 - ±5 -40,  -55 100,  155 S861 file_pdf_box
2 - 5 ±1, ±3 -55 155 S864 file_pdf_box
2 - 50 ±1 - ±5 -55 155 S867 file_pdf_box
2.1 - 30 ±1 - ±5 -55 155 S871 file_pdf_box
2.1 - 30 ±1 - ±5 -55 155 S875 file_pdf_box
2.1 - 30 ±1 - ±5 -55 155 S881 file_pdf_box
2.1 - 30 ±1 - ±5 -55 155 S885 file_pdf_box
3 - 30 --- -55 155 S863 file_pdf_box
3 - 30 --- -55 155 S869 file_pdf_box
10 - 85 ±5 -40 150 S860 file_pdf_box

G1541, G1551, G1561

  • High temperature resistance
  • Insulated wires with high insulation voltage
  • Customer-specific lead geometrics available
  • Insulation resistance: > 100 MΩ
  • Insulation voltage: 500 V DC (1s)
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
2 - 230 ±2, ±3 -55 260 G1551 file_pdf_box
2 - 230 ±2, ±3 -55 260 G1561 file_pdf_box
5 - 100 ±2, ±3 -55 250 G1541 file_pdf_box

M703

  • Customizable sensor design
  • Insulation voltage
    up to 2500 V AC
  • Good thermal coupling
  • Fast and simple installation
  • UL approval (E69802)

Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
5 - 30 ±2 -55 125 M703 file_pdf_box

M1703

  • Maximum temperature at sensor head +300 °C
  • UL approval (E69802)
  • Easy mounting
  • Good thermal coupling through metal-tag
Product search

Resistance (at 25 °C) (kOhm) Tolerance (%) Min. operating temperature (°C) Max. operating temperature (°C) Type PDF
100 ±3 -10 300 M1703 file_pdf_box