TDK Electronics · TDK Europe

Power capacitors

  • High peak current capability
  • Overpressure disconnector
  • Self-healing
  • Maintenance free
  • Customized configurations
  • Standard products available
  • MKP AC capacitors for input and output filtering
  • MKP DC capacitors for DC link and pitch control
  • PCC LP for DC link
  • MKK HP for high performance filtering
  • MKK DC for DC link

MKP AC

  • UPS and general AC applications

Product search

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
up to 5500 --- 32 - 200 B32365
--- 250 - 480 10 - 600 B32361, B32362

FilterCap - MKD AC

  • General AC applications
  • Filtering, industrial drives
  • Renewable energy
  • CR: 5 … 600 μF (single-phase)
    3x 20 … 3x 400 μF (three-phase)
Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF

MKP DC

  • DC link for converters
Product search

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
700 - 2000 --- 40 - 4000 B25620

MKP DC LSI

  • DC link for conversters
  • Low inductivity
Product search

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
600 - 2000 --- 20 - 300 B25631
600 - 1000 --- 110 - 270 B25631

MKK HP

  • Compact size
  • Low ESR
  • Self-healing
  • Supports high THD
  • Delta or star connected
  • Aluminum or stainless steel
  • Rectangular case
  • IEC1071 approved
  • Customer specific design
  • Top: –40 … +70 °C
Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
--- up to 1000 from 3 x 50 B25610

MKK DC-R

  • Compact size
  • Low ESL
  • Self-healing
  • Open capacitors
  • Rectangular case
  • IEC1071 approved
  • Customer specific design
  • Top: –25 … +70 °C

Product search

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
700-4000 --- 1000 - 20000 B25640

MKK-DCi-H

  • Rectangular case
  • Closed capacitor
  • IEC 61071 approved
  • Compact size
  • Self healing
  • Rapeseed oil filled
  • CR: up to 30000 μF
  • VR: 800 … 6500 V DC
  • Top: –25 … +70 °C

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
--- --- --- B25750H