TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • Very low ESR/ESL
  • UL94V-0 epoxy and plastic resin sealing for boxed types

MKP snubber

  • Operating temperature up to +110 °C
  • Useful life 200000 h at 1.0 • VR, +85 °C
  • 17 different terminal versions
  • High dv/dt and current/frequency capability
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
850 - 2000 450 - 800 0.068 - 5.6 B32656S, B32658S file_pdf_box

MKP general purpose

  • For snubber, resonant or switching
  • Operating temperature up to +110 °C
  • Lead spacing 10 … 52.5 mm
  • Possibility of AC and/or DC operation
  • High dv/dt and RMS current capability
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
250 - 2000 160 - 900 0.001 - 1 B32671L, B32672L file_pdf_box
250 - 2000 160 - 1000 0.001 - 40 B32652, B32653, B32654, B32656, B32658 file_pdf_box