Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • Very low ESR/ESL
  • UL94V-0 epoxy and plastic resin sealing for boxed types

MKP snubber

  • Operating temperature up to +110 °C
  • Useful life 200000 h at 1.0 • VR, +85 °C
  • 17 different terminal versions
  • High dv/dt and current/frequency capability
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
850 - 2000 450 - 800 0.068 - 5.6 B32656S, B32658S file_pdf_box

MKP general purpose

  • For snubber, resonant or switching
  • Operating temperature up to +110 °C
  • Lead spacing 10 … 52.5 mm
  • Possibility of AC and/or DC operation
  • High dv/dt and RMS current capability
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
250 - 2000 160 - 900 0.001 - 1 B32671L, B32672L file_pdf_box
250 - 2000 160 - 1000 0.001 - 40 B32652, B32653, B32654, B32656, B32658 file_pdf_box