TDK Electronics · TDK Europe

EMC filters

Power line filters

  • Wide current range of standard
    filters up to 2500 A
  • Rated voltage up to 760 V AC and 1500 V DC
  • Various terminal styles
  • UL / CSA / ENEC approvals
  • Customer solutions upon request

Converter chokes and output filters

  • Line reactors
  • dv/dt output reactors
  • Sine-wave filters
  • SineFormer sine-wave EMC output filters for frequency converters supersede shielded motor cables
  • Active front end chokes, DC chokes and dv/dt filters upon request

High-voltage common-mode

  • High DC voltage capability
  • High current handling capability
  • Suppression of asymmetrical
    interferences coupled in on lines. The high-frequency portions of the symmetrical data signal are decreased so far that EMC problems can be significantly reduced
  • Customized designs
  • UL 1446 Class 155 (F) Insulation
    system

High-current common-mode

  • Wide current range up to 62 A
  • High current-handling capability
  • One- and three-phase design
    available
  • Suppression of asymmetrical
    interferences coupled in on lines. The high-frequency portions of the symmetrical data signal are decreased so far that EMC problems can be significantly reduced
  • Customized designs
  • UL 1446 Class 155 (F) Insulation system applicable

Standard common-mode chokes

  • Suppression of asymmetrical interference coupled in on lines. The high-frequency portions of the symmetrical data signal are decreased so far that EMC problems can be significantly reduced
  • Wide range of different core shapes and sizes available, with specific properties
  • High current-handling capability
  • High temperature stability
  • Standard and customized designs
  • UL and VDE certified



Converter chokes

  • Line reactors (also for regenerative drives front-end converters)
  • dv/dt chokes
  • DC chokes
Product search

Rated current (A) Rated voltage (V AC) Type PDF
4 - 900 520 B86305L
8 - 1500 520 B86301U
14 - 418 520 B86306A

High voltage common-mode chokes

  • Special mechanical design for improved electrical strength and long creepage distances
  • Approx. 0.3 …1% stray inductance for symmetrical interference suppression
  • High current chokes on baseplate, winding wire serves as solder terminal
  • UL 1446 Class 155 (F) Insulation system
  • LR: 0.42 … 3.3 mH
Rated current (A) Rated voltage (V AC) Type PDF
16 - 35 600/350 B82747E6
20 - 50 600.0 B8272xE6
--- --- Upon request Serie

High current common-mode chokes (power line)

  • Approx. 0.3 … 1% stray inductance for symmetrical interference suppression
  • Higher current chokes on baseplate
  • Winding wire serves as solder terminal
  • UL 1446 Class 155 (F) Insulation system
  • LR: 0.43 .… 7.8 mH
Rated current (A) Rated voltage (V AC) Type PDF
6 - 13 250.0 B82725S2*
8, 13 550/320 B82746S
10, 12 250.0 B82726S61*3
10 500/300,  520/300 B82746S4103A02*
12 - 26 500/300 B82767S4
16 250.0 B82726S2163
18 250.0 B82726S2183
18 440/250 B82747S4183
20, 24 250.0 B82726S22*3
20 500/300 B82746S4
20 520/300 B82747S4203A
24, 29 600.0 B8272xE6
25 300.0 B82726S3223A340
30, 35 500/300 B82747S4
31 440/250 B82747S6313
42 440/250 B82747S4423
54 300.0 B82726S3543
--- --- Upon request Serie

Standard common-mode chokes

  • High resonance frequency owing to special winding technique
  • Approx. 1… 2 % stray inductance for symmetrical interference suppression
  • Ring- and D-Core-Design: optimized impedance due to closed core
  • Framecore (FC)-Design: High stray inductance, excellent differential mode suppression, low height
  • UL and VDE certified
  • LR: 0.2 … 100 mH

Product search

Rated current (A) Rated voltage (V AC) Type PDF
0.3 - 2 250 B82720A, B82720K
0.3 - 2 250 B82720S
0.3 - 6 250 B82721A, B82721J, B82721K
0.3 - 3 250 B82722A, B82722J
0.3 - 1.8 250 B82731T
0.35 - 1.8 250 B82731H, B82731M
0.4 - 2.8 250 B82721K2*U*
0.4 - 2.2 250 B82732R, B82732W
0.4 - 2.6 300 B82730G, B82730U
0.45 - 1.6 250 B82732F
0.5 - 8 250 B82723A, B82723J
0.5 - 6 250 B82724A, B82724J
0.5 - 6 250 B82724B
0.7 - 4.6 250 B82734R, B82734W
0.7 - 2.3 300 B82733F, B82733V
1 - 16 250 B82725A
1 - 10 250 B82725J
1.6 - 10 250 B82724J8*N
4.3 - 10 250 B82724J2*U
6 - 13 250 B82725S2*