TDK Electronics · TDK Europe

Varistors, ceramic transient voltage suppressors

  • SMD varistors suitable for ESD protection and high energy absorption
  • Leaded disk varistors up to +105 °C
  • SNF varistors up to +125 °C
  • Strap and block varistors
  • Intrinsically safe ThermoFuse varistors

Ceramic transient voltage suppressors

  • Suitable for ESD protection and surge current protection
  • Bidirectional clamping
  • Operating temperature up to +150 °C
  • Low leakage current
  • All case sizes available with AgNiSn termination

B32, B40, B60, B80

  • Operating voltage VRMS 75 … 1100 V
  • Disk-shaped varistor element potted in plastic housing
  • Housing and potting flame retardant to
    UL 94 V-0
  • Screw terminals

Product search

Max. operating voltage (V AC) Surge current (A) Type PDF
75 - 1100 25000 - 100000 B32K130 - B80K1100