Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Varistors, ceramic transient voltage suppressors

  • SMD varistors suitable for ESD protection and high energy absorption
  • Leaded disk varistors up to +105 °C
  • SNF varistors up to +125 °C
  • Strap and block varistors
  • Intrinsically safe ThermoFuse varistors

Ceramic transient voltage suppressors

  • Suitable for ESD protection and surge current protection
  • Bidirectional clamping
  • Operating temperature up to +150 °C
  • Low leakage current
  • All case sizes available with AgNiSn termination

B32, B40, B60, B80

  • Operating voltage VRMS 75 … 1100 V
  • Disk-shaped varistor element potted in plastic housing
  • Housing and potting flame retardant to
    UL 94 V-0
  • Screw terminals

Product search

Max. operating voltage (V AC) Surge current (A) Type PDF
75 - 1100 25000 - 100000 B32K130 - B80K750 file_pdf_box