Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors PTC

  • For overcurrent protection, limit temperature protection and heating
  • Exponential rise of resistance after specified reference temperature by several decades
  • Very high mechanical strength
  • Customer-specific solutions upon request

Limit temperature sensor, chip

  • Superior series
  • Lead free tinned terminations
  • Suitable for wave and reflow soldering
  • Sensing temperature:
    +70 ... +130 °C in steps of 10 °C
    +75 ... +145 °C in steps of 10 °C
  • Case sizes: 0402, 0603, 0805

Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
470,  680 32 A421, A641, A721 file_pdf_box

Temperature sensors for motor protection, Single and triple sensors

  • Thermistor pellets with insulating encapsulation in series connection (triple sensor)
  • Silver-plated and PTFE-insulated AWG 26 litz wires
  • Characteristics for sensing temperatures
    Tsense = +90 °C up to +160 °C conform with DIN 44081 / DIN 44082
  • Color coding of litz wires to DIN 44081 / DIN 44082
  • UL approval to UL 1434
  • Sensing temperature:
    +60 … +180 °C in steps of 10 °C (single sensor)
    +100 ... +180 °C in steps of 10 °C (triple sensor)
  • Standard lead length: 500 … 520 mm
  • Customized sensors upon request
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
≤100 30 M1100 file_pdf_box
≤300 30 M1300 file_pdf_box