Thermistors NTC
- Long-term stability
- High measuring accuracy
- Short response time
- Heat resistant and highly stable
- Compact dimensions
- Rugged design
- Various screw-on sensors with cable outlet
- Bondable chip sensors
- NTC thermistors as inrush current limiters
- SMD NTC case size 0402 … 0805
- SMD NTC with high accuracy (ΔR = ±1%)
- SMD NTC for applications up to +150 °C
- Customer-specific solutions upon request
SMD NTC
- Multilayer SMD NTC with inner electrodes and AgNiSn termination
- Superior performance in highstability applications
- Excellent long-term aging stability in high temperature environment
- Short response time
- Listed under UL (file number E69802)
- Temperature range: –40 … +150 °C
- Case sizes: 0402, 0603, 0805
|
PDF
|
|
0.047 - 1.5
|
±3,
±5
|
---
|
---
|
B57311V2, B57321V2
|
file_pdf_box |
|
0.047 - 0.68
|
±5
|
---
|
---
|
B57411V2, B57421V2
|
file_pdf_box |
|
1 - 470
|
±1 - ±5
|
---
|
---
|
B57301V2 - B57374V2
|
file_pdf_box |
|
1 - 680
|
±3,
±5
|
---
|
---
|
B57401V2, B57421V2, B57471V2
|
file_pdf_box |
|
3.3 - 100
|
±1 - ±5
|
---
|
---
|
B57221V2, B57230V2, B57250V2, B57261V2
|
file_pdf_box |
|
4.7 - 100
|
±1 - ±5
|
---
|
---
|
B57232V5, B57251V5, B57254V5, B57256V5
|
file_pdf_box |
|
4.7 - 100
|
±3,
±5
|
---
|
---
|
B57442V5, B57451V5, B57452V5
|
file_pdf_box |
|
10 - 100
|
±1 - ±5
|
---
|
---
|
B57332V5 - B57356V5
|
file_pdf_box |
|
---
|
---
|
---
|
---
|
Kit
|
file_pdf_box |
|
---
|
---
|
---
|
---
|
Kit
|
file_pdf_box |
Bondable chip SMD
- UL approval (E69802)
- Sinterable, solderable and bondable
- Tightest tolerance at +100 °C possible
- Packaging on 8-inch frame
- Chip size: 0.3 × 0.3 mm … 2 × 2 mm
- Nominal resistance: 5 … 100 kΩ
Product search
S86*, S87*, S88*, S964, S971, S981
- Taped versions for automatic processing
- UL approval (S88*)
- Lead spacing 2.5 and 5.0 mm (S87*, S88*)
- Customer-specific lead geometrics available
Product search
G1541, G1551, G1561
- High temperature resistance
- Insulated wires with high insulation voltage
- Customer-specific lead geometrics available
- Insulation resistance: > 100 MΩ
- Insulation voltage: 500 V DC (1s)
Product search
M703
- Customizable sensor design
- Insulation voltage
up to 2500 V AC - Good thermal coupling
- Fast and simple installation
- UL approval (E69802)
Product search
M1703
- Maximum temperature at sensor head +300 °C
- UL approval (E69802)
- Easy mounting
- Good thermal coupling through metal-tag
Product search
K45
- Insulation voltage 2500 V AC
- Tinned copper leads
- Good thermal coupling through screw-type case (thread M3)
- Cost-effective for heatsink design in parallel to pcb
Product search
T120
- Pipe mounted clip-on sensor to measure fluid temperature
- Short response time due to glass-encapsulated NTC thermistor
- NTC (Ta, surface < 3 s)
- Fast and easy mounting
- For pipes with diameter 13.5, 15, 18, 19 and 22 mm
- 2.8 x 0.5 or 4.8 x 0.8 mm plug terminals
- Temperature range: +5 … +110 °C
- Rated resistance at +60 °C: 2.5 … 3.0 kΩ
Product search
K301
- Temperature measurement in heating water
- NTC in brass housing
- Short response time in water (Ta, water approx. 5 s)
- Sealing with O-ring
- Fast and easy mounting (G1/8" thread)
- Tab connector and mini-module connector variants
Product search
More products for Temperature measurement