Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • High ripple current capability
  • Operating temperature up to +125 °C
  • Very low ESR and ESL
  • Long operational useful life (up to > 20 years)
  • Optimized thermal concept
  • Special design for base cooling
  • Self-extinguishing electrolyte upon request
  • Compact can size

Screw terminals

  • High ripple current capability
  • Long operational useful life
    (up to > 20 years)
  • Compact can size
  • Special design for base cooling
  • Self-extinguishing electrolyte upon request

Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
16 - 100 10000 - 680000 >12000 85 B41456, B41458 file_pdf_box
200 - 500 820 - 33000 >12000, >15000 85 B43713, B43733 file_pdf_box
350 - 500 820 - 22000 >5000 105 B43742, B43762 file_pdf_box
350 - 500 1000 - 18000 >6000 105 B43743, B43763 file_pdf_box
350 - 450 1200 - 12000 >5000 85 B43701, B43721 file_pdf_box
350 - 500 1000 - 22000 >12000 85 B43703, B43723 file_pdf_box
350 - 550 820 - 22000 >8000, >12000 85 B43704, B43724 file_pdf_box
350 - 450 1000 - 18000 >12000 85 B43705, B43725 file_pdf_box
350 - 450 1000 - 18000 >10000 85 B43712, B43732 file_pdf_box
550, 600 680 - 10000 >6000 85 B43700, B43720 file_pdf_box