Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Power capacitors

  • High peak current capability
  • Overpressure disconnector
  • Self-healing
  • Maintenance free
  • Customized configurations
  • Standard products available
  • MKP AC capacitors for input and output filtering
  • MKP DC capacitors for DC link and pitch control
  • PCC LP for DC link
  • MKK HP for high performance filtering
  • MKK DC for DC link

MKP DC

  • DC link for converters
Product search

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
700 - 2000 --- 40 - 4000 B25620 file_pdf_box

MKP DC LSI

  • DC link for conversters
  • Low inductivity
Product search

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
500 - 1200 --- 50 - 400 B25631 file_pdf_box

PCC LP

  • Compact size
  • Self-healing
  • High volume fill factor
  • IEC1071 approved
  • Customer specific designs
  • Top: –25 … +85 °C

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
--- --- --- B25655J* assignment

MKK DC-R

  • Compact size
  • Low ESL
  • Self-healing
  • Open capacitors
  • Rectangular case
  • IEC1071 approved
  • Customer specific design
  • Top: –25 … +70 °C

Product search

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
--- --- 2600 - 12500 B25640 assignment

MKK-DCi-H

  • Rectangular case
  • Closed capacitor
  • IEC 61071 approved
  • Compact size
  • Self healing
  • Rapeseed oil filled
  • CR: up to 30000 μF
  • VR: 800 … 6500 V DC
  • Top: –25 … +70 °C

Rated voltage (V DC) RMS voltage (V AC) Rated capacitance (µF) Type PDF
--- --- --- B25750H assignment