VR: 250 … 1500 V DC
Rated current (A) |
Rated voltage ( |
Type | ||
---|---|---|---|---|
0.5 - 6 | 250 | B84110A | file_pdf_box | |
1.4 | 250 | B84110B | file_pdf_box | |
2 - 36 | 250 | B84112G | file_pdf_box | |
3 - 36 | 250 | B84111F | file_pdf_box | |
3 - 36 | 250 | B84113H | file_pdf_box | |
8 - 25 | 250 | B84142B*R000 | file_pdf_box | |
10 - 30 | 250 | B84142A*166 | file_pdf_box | |
10 - 60 | 250 | B84142A*R000_G075 | file_pdf_box | |
180 - 1600 | 1000, 1500 | B84142A_C_J*S081 | file_pdf_box |
Rated current (A) |
Rated voltage ( |
Type | ||
---|---|---|---|---|
4 - 900 | 520 | B86305L | file_pdf_box | |
8 - 1500 | 520 | B86301U | file_pdf_box | |
14 - 418 | 520 | B86306A | file_pdf_box |
Rated current (A) |
Rated voltage ( |
Type | ||
---|---|---|---|---|
16 - 35 | 600/350 | B82747E6 | file_pdf_box | |
20 - 50 | 600 | B8272xE6 | file_pdf_box | |
--- | --- | Upon request Serie | assignment |