Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

EMC filters

2-line filters

  • Suppression of differential and common-mode disturbances
  • Modular SIFI filter system with various cases and insertion loss performances
  • 1 or 2 stage filters
  • Ambient temperature up to +100 °C
  • Filters for frequency converters
  • VR: 250 … 1500 V DC

Product search

Rated current (A) Rated voltage (V AC) Type PDF
0.5 - 6 250 B84110A file_pdf_box
1.4 250 B84110B file_pdf_box
2 - 36 250 B84112G file_pdf_box
3 - 36 250 B84111F file_pdf_box
3 - 36 250 B84113H file_pdf_box
8 - 25 250 B84142B*R000 file_pdf_box
10 - 30 250 B84142A*166 file_pdf_box
10 - 60 250 B84142A*R000_G075 file_pdf_box
180 - 1600 1000, 1500 B84142A_C_J*S081 file_pdf_box

Converter chokes

  • Line reactors (also for regenerative drives front-end converters)
  • dv/dt chokes
  • DC chokes
Product search

Rated current (A) Rated voltage (V AC) Type PDF
4 - 900 520 B86305L file_pdf_box
8 - 1500 520 B86301U file_pdf_box
14 - 418 520 B86306A file_pdf_box

High voltage common-mode chokes

  • Special mechanical design for improved electrical strength and long creepage distances
  • Approx. 0.3 …1% stray inductance for symmetrical interference suppression
  • High current chokes on baseplate, winding wire serves as solder terminal
  • UL 1446 Class 155 (F) Insulation system
  • LR: 0.42 … 3.3 mH
Rated current (A) Rated voltage (V AC) Type PDF
16 - 35 600/350 B82747E6 file_pdf_box
20 - 50 600 B8272xE6 file_pdf_box
--- --- Upon request Serie assignment