Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • Very low ESR/ESL
  • UL94V-0 epoxy and plastic resin sealing for boxed types

MKP DC link

  • High-density series, compact
  • Operating temperature up to +105 °C
  • Useful life 100000 h at 1.0 • VR, +70 °C
  • High vibration resistance due to 4-pin terminals
  • 2, 4 and 12-pin versions
  • Lead spacing 27.5 … 52.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
450 - 1300 --- 1.5 - 480 B32774, B32776, B32778 file_pdf_box
450 - 1600 --- 0.33 - 120 B32774H, B32776H, B32778H file_pdf_box
450 - 1600 --- 0.33 - 120 B32774M, B32776M, B32778M file_pdf_box
630 - 840 --- 1 - 50 B32774P, B32776P, B32778P file_pdf_box

MKP DC link High power

  • High power: higher RMS current capability than B3277x
  • Operating temperature up to +105 °C
  • Useful life 200000 h at 1.0 • VR, +85 °C
  • High vibration resistance due to 4-pin terminals
  • 2 and 4-pin versions
  • Lead spacing 27.5 … 52.5 mm
Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
300 - 875 --- 0.47 - 270 B32674, B32676, B32678 file_pdf_box

MKP DC link high temperature

  • Operating temperature up to +125 °C
  • +40 °C / 93% RH / VR / 1000 h
  • +60 °C / 95% RH / VR / 500 h
  • AEC‐Q200

Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
630 - 840 --- 1 - 50 B32774P, B32776P, B32778P file_pdf_box

MKP DC link high density THB

  • High density, compact for severe ambient conditions
  • Operating temperature up to +105 °C
  • +60 °C / 95% RH / VR / 1000 h
  • AEC‐Q200

Product search

Rated voltage (V DC) RMS voltage (V AC) Capacitance (µF) Type PDF
450 - 1600 --- 0.33 - 120 B32774H, B32776H, B32778H file_pdf_box