Core shape | Material (Core) | AL value (nH) | ||
---|---|---|---|---|
U 101/76/30 | N87, N97 | 5700, 5900 | file_pdf_box | |
U 126/91/20 | N87 | 3000 | file_pdf_box | |
U 141/78/30 | N87, N97 | 8400, 8900 | file_pdf_box | |
U 26/22/16 | N87 | 2800 | file_pdf_box | |
U 30/26/26 | N87 | 4800 | file_pdf_box | |
U 93/76/16 | N87, N95 | 3100, 4100 | file_pdf_box | |
U 93/76/20 | N87 | 3900 | file_pdf_box | |
U 93/76/30 | N87, N97 | 5700 | file_pdf_box | |
URR 59/36/17 | N87 | 2700 | file_pdf_box |
Core shape | Material (Core) | AL value (nH) | ||
---|---|---|---|---|
PM 114/93 | N87 | 16000 | file_pdf_box | |
PM 50/39 | N87, N97 | 7400 | file_pdf_box | |
PM 62/49 | N87 | 9200 | file_pdf_box | |
PM 74/59 | N87 | 10000 | file_pdf_box | |
PM 87/70 | N87 | 12000 | file_pdf_box |