Rated voltage |
RMS voltage |
Rated capacitance (µF) | Type | ||
---|---|---|---|---|---|
up to 5500 | --- | 32 - 200 | B32365 | file_pdf_box | |
--- | 250 - 480 | 20 - 600 | B32361, B32362 | file_pdf_box |
Rated voltage |
RMS voltage |
Rated capacitance (µF) | Type | ||
---|---|---|---|---|---|
--- | 250 - 1000 | 5 - 400 | B32375, B32376, B32377, B32378 | file_pdf_box | |
--- | 250 - 1000 | 10 - 600 | B32370, B32371, B32373, B32374 | file_pdf_box |
Rated voltage |
RMS voltage |
Rated capacitance (µF) | Type | ||
---|---|---|---|---|---|
--- | up to 1000 | from 3 x 50 | B25610 | assignment |