Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

EMC filters

Power line filters

  • Wide current range of standard
    filters up to 2500 A
  • Rated voltage up to 760 V AC and 1500 V DC
  • Various terminal styles
  • UL / CSA / ENEC approvals
  • Customer solutions upon request

Converter chokes and output filters

  • Line reactors
  • dv/dt output reactors
  • Sine-wave filters
  • SineFormer sine-wave EMC output filters for frequency converters supersede shielded motor cables
  • Active front end chokes, DC chokes and dv/dt filters upon request

High-voltage common-mode

  • High DC voltage capability
  • High current handling capability
  • Suppression of asymmetrical
    interferences coupled in on lines. The high-frequency portions of the symmetrical data signal are decreased so far that EMC problems can be significantly reduced
  • Customized designs
  • UL 1446 Class 155 (F) Insulation
    system

High-current common-mode

  • Wide current range up to 62 A
  • High current-handling capability
  • One- and three-phase design
    available
  • Suppression of asymmetrical
    interferences coupled in on lines. The high-frequency portions of the symmetrical data signal are decreased so far that EMC problems can be significantly reduced
  • Customized designs
  • UL 1446 Class 155 (F) Insulation system applicable

Standard common-mode chokes

  • Suppression of asymmetrical interference coupled in on lines. The high-frequency portions of the symmetrical data signal are decreased so far that EMC problems can be significantly reduced
  • Wide range of different core shapes and sizes available, with specific properties
  • High current-handling capability
  • High temperature stability
  • Standard and customized designs
  • UL and VDE certified



3-line filters

  • Mains filters for 3-phase applications with symmetrical load
  • Optimized leakage current
  • Book size or compact filters
  • B84243*****000 high attenuation
  • B84143D****R127 for very high attenation
  • *S80/*S81 for high currents and high attenuation
  • *S20/S21/S24 for high currents and very high attenuation

Product search

Rated current (A) Rated voltage (V AC) Type PDF
8 - 180 275/480 B84143A*R000 file_pdf_box
8 - 150 300/520 B84143A*R105 file_pdf_box
8 - 80 250/440 B84143B*R000 file_pdf_box
8 - 200 300/520 B84143B*R110 file_pdf_box
8 - 220 300/520 B84143G*R110 file_pdf_box
10 - 50 300/520,  305/530 B84143A*166 file_pdf_box
10 - 100 300/520 B84143A*R106 file_pdf_box
10 - 100 300/520 B84143A*R107 file_pdf_box
16 - 200 300/520 B84143D*R127 file_pdf_box
25 - 180 440/760 B84143A*R021 file_pdf_box
35 - 230 300/520 B84143*R410 file_pdf_box
150 - 2500 310/530,  400/690,  440/760 B84143B*S020_S021_S024 file_pdf_box
180 - 1600 300/520,  440/760 B84143B_K*S080_S081 file_pdf_box
--- --- B84143Q*S020 file_pdf_box
--- --- B84143Q*S080 file_pdf_box

4-line filters

  • For 3-phase applications with unsymmetrical load, space saving design
  • B84108: chassis filters
  • B84131: for power supplies
  • B84144A****R120 with terminal blocks
  • B84144B****S120 with busbars, standard performance
  • B84144B****S121 with busbars, extended performance

Product search

Rated current (A) Rated voltage (V AC) Type PDF
6 - 125 250/440 B84131 file_pdf_box
8 - 200 300/520 B84144A*R120 file_pdf_box
8 - 200 300/520 B84144A*R140 file_pdf_box
10, 20 250/440 B84108 file_pdf_box
16 - 180 250/440 B84144A*R000 file_pdf_box
250 - 600 305/530 B84144B*S120_S121 file_pdf_box

Converter chokes

  • Line reactors (also for regenerative drives front-end converters)
  • dv/dt chokes
  • DC chokes
Product search

Rated current (A) Rated voltage (V AC) Type PDF
4 - 900 520 B86305L file_pdf_box
8 - 1500 520 B86301U file_pdf_box
14 - 418 520 B86306A file_pdf_box

Output filters Sine-wave EMC output filters (SineFormer)

  • dv/dt filters also for regenerative drives front-end converters)
  • Sine-wave output filters
  • Low-cost sine-wave output filters
  • Sine-wave EMC output filters (SineFormer)
    520 V AC (R127 series)
    760 V AC (R290 series)

Product search

Rated current (A) Rated voltage (V AC) Type PDF
4 - 320 520, 690 B84143V*R227 file_pdf_box
4 - 390 300/520 B84143V*R_S229 file_pdf_box
6 - 35 440/250 B84143V*R027 file_pdf_box
6 - 320 520, 600 B84143V*R127 file_pdf_box
10 - 207 400/690 B84143V*R_S230 file_pdf_box
--- --- B84143U*****000 assignment

High voltage common-mode chokes

  • Special mechanical design for improved electrical strength and long creepage distances
  • Approx. 0.3 …1% stray inductance for symmetrical interference suppression
  • High current chokes on baseplate, winding wire serves as solder terminal
  • UL 1446 Class 155 (F) Insulation system
  • LR: 0.42 … 3.3 mH
Rated current (A) Rated voltage (V AC) Type PDF
16 - 35 600/350 B82747E6 file_pdf_box
20 - 50 600 B8272xE6 file_pdf_box
--- --- Upon request Serie assignment

High current common-mode chokes (power line)

  • Approx. 0.3 … 1% stray inductance for symmetrical interference suppression
  • Higher current chokes on baseplate
  • Winding wire serves as solder terminal
  • UL 1446 Class 155 (F) Insulation system
  • LR: 0.43 .… 7.8 mH
Rated current (A) Rated voltage (V AC) Type PDF
6 - 13 250 B82725S2* file_pdf_box
8, 13 550/320 B82746S file_pdf_box
10 500/300,  520/300 B82746S4103A02* file_pdf_box
10, 12 250 B82726S61*3 file_pdf_box
12 - 26 500/300 B82767S4 file_pdf_box
16 250 B82726S2163 file_pdf_box
18 250 B82726S2183 file_pdf_box
18 440/250 B82747S4183 file_pdf_box
20, 24 250 B82726S22*3 file_pdf_box
20 520/300 B82747S4203A file_pdf_box
20 500/300 B82746S4 file_pdf_box
24, 29 600 B8272xE6 file_pdf_box
25 300 B82726S3223A340 file_pdf_box
30, 35 500/300 B82747S4 file_pdf_box
31 440/250 B82747S6313 file_pdf_box
42 440/250 B82747S4423 file_pdf_box
54 300 B82726S3543 file_pdf_box
--- --- Upon request Serie assignment

Standard common-mode chokes

  • High resonance frequency owing to special winding technique
  • Approx. 1… 2 % stray inductance for symmetrical interference suppression
  • Ring- and D-Core-Design: optimized impedance due to closed core
  • Framecore (FC)-Design: High stray inductance, excellent differential mode suppression, low height
  • UL and VDE certified
  • LR: 0.2 … 100 mH

Product search

Rated current (A) Rated voltage (V AC) Type PDF
0.3 - 1.8 250 B82731T file_pdf_box
0.3 - 6 250 B82721A, B82721J, B82721K file_pdf_box
0.3 - 2 250 B82720S file_pdf_box
0.3 - 2 250 B82720A, B82720K file_pdf_box
0.3 - 3 250 B82722A, B82722J file_pdf_box
0.35 - 1.8 250 B82731H, B82731M file_pdf_box
0.4 - 2.6 300 B82730G, B82730U file_pdf_box
0.4 - 2.2 250 B82732R, B82732W file_pdf_box
0.4 - 2.8 250 B82721K2*U* file_pdf_box
0.45 - 1.6 250 B82732F file_pdf_box
0.5 - 6 250 B82724B file_pdf_box
0.5 - 6 250 B82724A, B82724J file_pdf_box
0.5 - 8 250 B82723A, B82723J file_pdf_box
0.7 - 2.3 300 B82733F, B82733V file_pdf_box
0.7 - 4.6 250 B82734R, B82734W file_pdf_box
1 - 16 250 B82725A file_pdf_box
1 - 10 250 B82725J file_pdf_box
1.6 - 10 250 B82724J8*N file_pdf_box
4.3 - 10 250 B82724J2*U file_pdf_box
6 - 13 250 B82725S2* file_pdf_box