TDK Electronics · TDK Europe

Thermistors PTC

  • For overcurrent protection, limit temperature protection and heating
  • Exponential rise of resistance after specified reference temperature by several decades
  • Very high mechanical strength
  • Customer-specific solutions upon request

Limit temperature sensor, chip

  • Superior series
  • Lead free tinned terminations
  • Suitable for wave and reflow soldering
  • Sensing temperature:
    +70 ... +130 °C in steps of 10 °C
    +75 ... +145 °C in steps of 10 °C
  • Case sizes: 0402, 0603, 0805

Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
470,  680 32 A421, A641, A721 file_pdf_box