Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Ferrites

  • Wide range of core shapes, sizes, materials and accessories
  • Large-volume cores can be manufactured in customized shapes on special production equipment, such as a 400 tons press

E cores, EFD cores, ETD cores, EV cores, ER cores, E DG cores, ETD DG cores

  • Wide range of core shapes, sizes and accessories available

Product search

Core shape Material (Core) AL value (nH) PDF
E 10/5.5/5 N27,  N87 750, 800 file_pdf_box
E 100/60/28 N87,  N95,  N97 6500 - 8500 file_pdf_box
E 100/60/28DG N87 353 - 761 file_pdf_box
E 12.7/6/6 N87,  T65 1400, 2400 file_pdf_box
E 13/6.5/3.7 N87 850 file_pdf_box
E 13/6/6.15 N87,  N97,  T65 900 - 1350 file_pdf_box
E 13/7/4 N27,  N30,  N87,  T65 45 - 1900 file_pdf_box
E 14/8/4 N27,  N30 860, 1250 file_pdf_box
E 16/6/5 N27,  N87,  N97 1100 - 1250 file_pdf_box
E 16/7/5 N27,  N87 950, 1000 file_pdf_box
E 16/8/5 N27,  N30,  N87,  T65 69 - 2500 file_pdf_box
E 16/8/8 N27,  N87 1800, 1900 file_pdf_box
E 19/8/5 N27,  N30,  N87 1050 - 1700 file_pdf_box
E 20/10/11 N27,  N87,  N95,  N97 2300 - 3000 file_pdf_box
E 20/10/6 N27,  N30,  N87,  N97 60 - 2150 file_pdf_box
E 20/9/6 N27,  N30,  N87,  N97 1300 - 2200 file_pdf_box
E 21/9/5 N27,  N30 900, 1500 file_pdf_box
E 22/15/6 N87 1200 file_pdf_box
E 25.4/10/7 N27,  N30,  N87,  T38 122 - 3750 file_pdf_box
E 25/13/7 N27,  N30,  N87,  N97 91 - 2900 file_pdf_box
E 28/10/11 N87 3200 file_pdf_box
E 30/15/7 N27,  N30,  N87 90 - 3100 file_pdf_box
E 32/16/11 N87,  N97 2900, 3000 file_pdf_box
E 32/16/9 N27,  N30,  N87,  N97 145 - 3800 file_pdf_box
E 34/14/9 N27,  N87 2300, 2450 file_pdf_box
E 36/18/11 N27,  N87 183 - 3100 file_pdf_box
E 40/16/12 N27,  N87 411 - 4150 file_pdf_box
E 42/21/15 N27,  N30,  N87,  N95,  N97 201 - 7500 file_pdf_box
E 42/21/15DG N87 96 - 207 file_pdf_box
E 42/21/20 N27,  N87,  N95,  N97 259 - 6700 file_pdf_box
E 42/21/20DG N87 123 - 267 file_pdf_box
E 47/20/16 N27,  N87 5100, 5600 file_pdf_box
E 47/20/16DG N87 121 - 266 file_pdf_box
E 5 N87,  T38 270, 1400 file_pdf_box
E 55/28/21 N27,  N87,  N97 292 - 6700 file_pdf_box
E 55/28/21DG N87 179 - 394 file_pdf_box
E 55/28/25 N27,  N87,  N97 295 - 7700 file_pdf_box
E 55/28/25DG N87 209 - 463 file_pdf_box
E 56/24/19 N27,  N87 6300, 6900 file_pdf_box
E 6.3 N30,  N87,  T38 380 - 1700 file_pdf_box
E 65/32/27 N27,  N87,  N95,  N97 230 - 11000 file_pdf_box
E 65/32/27DG N87 262 - 477 file_pdf_box
E 70/33/32 N27,  N87,  N95,  N97 200 - 13000 file_pdf_box
E 70/33/32DG N87 328 - 602 file_pdf_box
E 8.8 N30,  N49,  N87,  T38 400 - 2100 file_pdf_box
E 80/38/20 N27,  N87,  N97 882 - 4700 file_pdf_box
E 80/38/20DG N87 197 - 352 file_pdf_box

ELP + I cores, ER planar + I cores, EQ + I cores

  • Planar cores family
  • Flat mounting height
  • Board integrated

Product search

Core shape Material (Core) AL value (nH) PDF
ELP 102/20/38 N87,  N97 8200, 8500 file_pdf_box
ELP 14/3.5/5 N49,  N87,  N92,  N95,  N97 800 - 1300 file_pdf_box
ELP 18/4/10 N49,  N87,  N92,  N97 1900 - 2670 file_pdf_box
ELP 22/6/16 N49,  N87,  N92,  N97 125 - 4600 file_pdf_box
ELP 32/6/20 N49,  N87,  N92,  N95,  N97 440 - 6900 file_pdf_box
ELP 38/8/25 N49,  N87,  N92,  N97 400 - 7400 file_pdf_box
ELP 43/10/28 N49,  N87,  N92,  N95,  N97 355 - 9000 file_pdf_box
ELP 58/11/38 N87 7400 file_pdf_box
ELP 64/10/50 N49,  N87,  N95,  N97 8000 - 15500 file_pdf_box

PQ cores, PQ DG cores

  • Compact design
  • Ferrite cores for power transformers and chokes

Product search

Core shape Material (Core) AL value (nH) PDF
PQ 16/11.6 N49,  N87,  N92,  N95,  N97 1900 - 2750 file_pdf_box
PQ 20/16 N49,  N87,  N92,  N95,  N97 2400 - 3750 file_pdf_box
PQ 20/20 N49,  N87,  N95,  N97 2000 - 3300 file_pdf_box
PQ 26/20 N49,  N87,  N92,  N95,  N97 3850 - 6300 file_pdf_box
PQ 26/25 N49,  N87,  N95,  N97 3300 - 5700 file_pdf_box
PQ 32/20 N49,  N87,  N95,  N97 4600 - 7600 file_pdf_box
PQ 32/30 N49,  N87,  N95,  N97 3450 - 6100 file_pdf_box
PQ 35/35 N49,  N87,  N92,  N95,  N97 3300 - 5700 file_pdf_box
PQ 40/30 N49,  N87,  N92,  N95,  N97 3900 - 6500 file_pdf_box
PQ 50/50 N87,  N92,  N95,  N97 4700 - 8200 file_pdf_box

U + I cores, PM DG cores

  • Maximum transmissible power
  • Maximum magnetic cross section
  • Large volume cores
  • Accessories for PM cores available

Product search

Core shape Material (Core) AL value (nH) PDF
I 126/28/20,  U 126/91/20 N87 3000, 3900 file_pdf_box
I 93/28/16,  U 93/76/16 N27,  N87,  N95 2900 - 5300 file_pdf_box
I 93/28/20,  U 93/76/20 N27,  N87 3600 - 5300 file_pdf_box
I 93/28/30,  U 93/76/30 N27,  N87,  N97 5400 - 7900 file_pdf_box
U 101/76/30 N27,  N87,  N97 4600 - 5900 file_pdf_box
U 141/78/30 N27,  N87,  N97 7500 - 8900 file_pdf_box
U 26/22/16 N27,  N87 2500, 2800 file_pdf_box
U 30/26/26 N27,  N87 4400, 4800 file_pdf_box
URR 59/36/17 N87 2700 file_pdf_box

RM cores

  • With or without center hole
  • With or without threaded sleeve

Product search

Core shape Material (Core) AL value (nH) PDF
RM 10 N30 - T38 250 - 16000 file_pdf_box
RM 12 N30,  N41,  N49,  N87,  N97 160 - 8700 file_pdf_box
RM 14 N41,  N49,  N87,  N97 160 - 6800 file_pdf_box
RM 4 N30 - T38 63 - 3700 file_pdf_box
RM 5 N30 - T66 160 - 9600 file_pdf_box
RM 6 N30 - T66 160 - 12300 file_pdf_box
RM 7 N30 - T38 160 - 10000 file_pdf_box
RM 8 N30 - T38 160 - 12500 file_pdf_box