Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current handling capability
  • Wide temperature range –55 °C to +150 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

Data and signal line chokes

  • High rated currents
  • Reduced components height
  • Suitable for reflow soldering
  • Qualified acc. to AEC-Q200

ERU chokes

  • High current handling capability
  • High temperature stability
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

Powerline chokes

Common-mode chokes

  • High current handling capability
  • Housing design up to 16 A
  • High temperature stability up to +125 °C
  • Open design up to 62 A
  • Voltages up to 690 V AC and 1000 V DC (DC link)
  • Suppression of asymmetrical interference coupled onto lines
  • Design complies with EN 60938-2

Differential-mode chokes

  • High current handling capability
  • High temperature stability
  • Suppression of symmetrical interference coupled onto lines
  • Double chokes: approx. 50% of rated inductance for commonmode interference suppression

Leaded RF/VHF chokes

  • High current handling capability
  • Wide temperature range –55 °C to +125 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters


SIMID 0603 … 2220

  • Laser-welded, molded
  • High current handling capability

Product search

Inductance (µH) Rated current (A) Type PDF
0.001 - 0.22 0.11 - 1.8 B82496C file_pdf_box
0.0027 - 6.8 0.08 - 1 B82498F file_pdf_box
0.0027 - 0.82 0.18 - 1 B82498F3*001 file_pdf_box
0.0082 - 100 0.065 - 0.8 B82422A*100 file_pdf_box
0.01 - 100 0.06 - 0.45 B82422T file_pdf_box
1 - 1000 0.055 - 0.6 B82432C file_pdf_box
1 - 1000 0.07 - 1.3 B82432T file_pdf_box
1 - 10000 0.025 - 1.8 B82442A file_pdf_box
1 - 10000 0.046 - 3.51 B82442T file_pdf_box
1 - 680 0.061 - 1.15 B82422H file_pdf_box

Power inductors

  • Shielded and unshielded versions
  • High current handling capability
  • Low DC resistance
  • IR: up to 12.25 A

Product search

Inductance (µH) Rated current (A) Type PDF
0.82 - 1000 --- B82477R4 file_pdf_box
0.82 - 1000 --- B82464P4 file_pdf_box
0.82 - 1000 --- B82477P4 file_pdf_box
0.82 - 1000 --- B82464G4 file_pdf_box
0.82 - 1000 --- B82462G4 file_pdf_box
1 - 1000 --- B82477P2 file_pdf_box
1 - 1000 --- B82472P6 file_pdf_box
1 - 1000 --- B82477G4 file_pdf_box
1 - 1000 --- B82462A4 file_pdf_box
1 - 1000 --- B82476A1 file_pdf_box
1 - 1000 --- B82479A1 file_pdf_box
1 - 1000 --- B82464A4 file_pdf_box
1 - 1000 --- B82472G4 file_pdf_box
1 - 1000 --- B82477G2 file_pdf_box
1 - 1000 --- B82472G6 file_pdf_box
1 - 1000 --- B82476B1 file_pdf_box
2 - 100 --- B82477D4 file_pdf_box
10 - 680 --- B82475M1 file_pdf_box
10 - 470 --- B82473M1 file_pdf_box
10 - 1000 --- B82479G1 file_pdf_box
10 - 220 --- B82471A1 file_pdf_box
10 - 680 --- B82475A1 file_pdf_box
10 - 470 --- B82473A1 file_pdf_box
47 --- B82477G4 file_pdf_box

ERU chokes, helically wound

  • High current rating
  • Very low DC resistance
  • Very low profile and smallest possible footprint, helically wound
  • Suitable for pick and place processes
  • IR: 9 … 71 A

Product search

Inductance (µH) Rated current (A) Type PDF
0.44 - 20 --- B82559*A025 file_pdf_box
0.5 - 3.9 --- B82559*A013 file_pdf_box
1 - 35 --- B82559*A020 file_pdf_box
1 - 30 --- B82559*A019 file_pdf_box
1 - 30 --- B82559*A016 file_pdf_box

Ring core chokes, double, common mode

  • High resonance frequency owing to special winding technique
  • Approx. 1% stray inductance for symmetrical interference suppression
  • Plastic case with terminals
  • Higher current chokes on baseplate, winding wire serves as solder terminal
  • UL insulation system class 155(F) for open chokes
  • UL and VDE approval for types in plastic case
  • VR: 250 … 600 V AC
    250 … 1000 V DC (DC link)

Product search

Inductance (µH) Rated current (A) Type PDF
0.19 54 B82726S3543 file_pdf_box
0.2 - 47 0.3 - 6 B82721A, B82721J, B82721K file_pdf_box
0.4 - 47 0.4 - 2.8 B82721K2*U* file_pdf_box
0.42 - 3.3 20 - 50 B8272xE6 file_pdf_box
0.45 - 56 0.5 - 8 B82723A, B82723J file_pdf_box
0.5 - 6.8 4.3 - 10 B82724J2*U file_pdf_box
0.5 - 47 1.6 - 10 B82724J8*N file_pdf_box
0.56 - 82 1 - 16 B82725A file_pdf_box
0.75, 1.6 20, 24 B82726S22*3 file_pdf_box
1 - 5 --- B82726S6* Serie assignment
1 - 5 --- B82726S6* Serie assignment
1 - 82 0.5 - 6 B82724A, B82724J file_pdf_box
1.1 - 22 0.3 - 2 B82720S file_pdf_box
1.1 - 22 0.3 - 2 B82720A, B82720K file_pdf_box
1.2 - 68 0.3 - 3 B82722A, B82722J file_pdf_box
1.3 18 B82726S2183 file_pdf_box
1.4, 2.2 16 B82726S2163 file_pdf_box
1.4 - 7.8 6 - 13 B82725S2* file_pdf_box
1.7 25 B82726S3223A340 file_pdf_box
1.8 - 100 0.5 - 6 B82724B file_pdf_box
1.8 - 68 1 - 10 B82725J file_pdf_box
2.2, 3.3 10, 12 B82726S61*3 file_pdf_box
4.7 - 47 0.25 - 0.9 B82791G, B82791H file_pdf_box
4.7 - 10 0.2, 0.3 B82720H14 file_pdf_box
4.7 - 68 0.2 - 0.7 B82720H15 file_pdf_box

Ring core chokes, triple/quad, common mode

  • High power handling
  • Available in plastic or aluminum case (fully potted) or on baseplate
  • UL insulation system class 155(F)

Product search

Inductance (µH) Rated current (A) Type PDF
0.35 12 B82745S6123 file_pdf_box
0.43 - 1.45 12 - 26 B82767S4 file_pdf_box
0.57 - 2.2 16 - 35 B82747E6 file_pdf_box
0.75, 1.15 20 B82746S4 file_pdf_box
0.8 50 B82748S4503 file_pdf_box
0.82, 0.85 30, 35 B82747S4 file_pdf_box
0.95 31 B82747S6313 file_pdf_box
1.1 62 B82748S6623 file_pdf_box
1.3 20 B82747S4203A file_pdf_box
1.5 18 B82748F4183 file_pdf_box
1.5 23 B82748F6233 file_pdf_box
1.5 42 B82747S4423 file_pdf_box
1.7, 2 10 B82746S4103A02* file_pdf_box
1.8 18 B82747S4183 file_pdf_box
3.2, 6.2 8, 13 B82746S file_pdf_box

Leaded RF chokes

  • High current handling capability
  • Low DC resistance
  • Very good saturation characteristics
  • Axial and radial leaded versions

Product search

Inductance (µH) Rated current (A) Type PDF
0.1 - 100 0.64 - 7.3 B78108E, B78148E file_pdf_box
1 - 470 0.6 - 4.45 B82144F2 file_pdf_box
1 - 470 0.6 - 4.45 B82144B2 file_pdf_box
1 - 100000 0.02 - 2.5 B82144F file_pdf_box
1 - 4700 0.055 - 1.2 B78108S, B78148S file_pdf_box
1 - 100000 0.02 - 2.2 B82144A file_pdf_box
1 - 100000 0.02 - 2.5 B82144B file_pdf_box
1 - 1000 0.055 - 0.725 B82141A file_pdf_box
1 - 82 0.09 - 0.63 B78108T file_pdf_box
100 - 10000 0.11 - 0.86 B82145A file_pdf_box