Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Surge arresters

  • Applicable as L-N and N-PE protection
  • EN 61643-11 class I, II and III
  • Very high discharge current
  • High protection level
  • Stable performance over useful life
  • Very high insulation resistance

V1

  • EN 61643-11 class I & II
  • Neutral to PE
  • High insulation resistance
  • Temporary overvoltage
  • Operating voltage VRMS at 50/60 Hz: 255 V
  • Protection level at 1.2/50 μs, 6 kV: < 1500 V
  • Class I:
    Nominal discharge current 8/20 μs: 40 kA
    Impulse current 10/350 μs: 12 kA
    Max. discharge current 8/20 μs: 65 kA
  • Class II:
    Nominal discharge current 8/20 μs: 20 kA
    Max. discharge current 8/20 μs: 40 kA
Product search

Nom. DC sparkover voltage (V DC) Ordering code PDF
500 B88069X4400B152 file_pdf_box
500 B88069X4390B152 file_pdf_box
500 B88069X6940B152 file_pdf_box
800 B88069X4380B152 file_pdf_box

EF

  • High discharge current and isolation resistance
  • High follow current
  • High voltage types available
  • Application in series with MOV
  • Small size
  • Max. discharge current 8/20 μs: 10 kA
Product search

Nom. DC sparkover voltage (V DC) Ordering code PDF
1500 B88069X4301S102,  B88069X4301T502 file_pdf_box
2500 B88069X5690S102,  B88069X5690T502 file_pdf_box
270 B88069X4131S102,  B88069X4131T502 file_pdf_box
470 B88069X5080S102,  B88069X5080T502 file_pdf_box
600 B88069X6461S102,  B88069X6461T502 file_pdf_box
800 B88069X2641S102,  B88069X2641T502 file_pdf_box