- Wide current range of standard filters up to 2500 A
- Rated voltage up to 760 V AC and 1500 V DC
- Various terminal styles
- UL/CSA/ENEC approval
- Customer-specific solutions upon request
- EPCOS also runs its own accredited EMC laboratory in Regensburg/Germany which can perform all necessary tests and issue the documentation to obtain CE-conformity
Converter chokes and output filters
- Line reactors
- dv/dt output reactors
- Sine-wave filters
- SineFormer sine-wave EMC output filters for frequency converters supersede shielded motor cables
- Active front end chokes, DC chokes and dv/dt filters upon request