- Various PTC thermistors for limit temperature sensing, overcurrent protection and switching applications as well as inrush current limiting for DC link capacitors
Limit temperature sensor, chip
- Superior series
- Lead-free tinned terminations
- Suitable for reflow soldering
- Sensing temperature:
+70 … +130 °C in steps of 10 °C
+75 … +145 °C in steps of 10 °C - Case sizes: 0402, 0603, 0805
Product search
Overcurrent protection, chip
- Lead-free tinned termination
- Short response time
- Rated current: 12 … 90 mA
- Operating voltage: 30 … 400 V DC
- Case sizes: 0402, 0603, 1210
Product search
Overcurrent protection, chip
- Molded epoxy encapsulation, lead-free tinned solder terminals
- Suitable for wave and reflow soldering
- Rated current: 45 … 310 mA
- Operating voltage: 24 … 63 V DC or V AC
- Case sizes: 3225, 4032
Product search
Overcurrent protection, leaded
- Broad product range
- UL approval
- Rated current: 12 … 1800 mA
- Operating voltage: 12 … 500 V AC
- Various rated resistance versions available
Product search
More products for Battery chargers