Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors NTC

  • High measuring accuracy and long-term stability
  • Fast response time
  • Temperature measurement up to +300 °C
  • Heat resistant and highly stable
  • Rugged design
  • Compact dimensions
  • SMD NTC with high accuracy (ΔR = ±1%)
  • SMD NTC for applications up to +150 °C
  • Bondable and sinterable chip sensors
  • NTC as inrush current limiter
  • Customer specific solutions upon request

SMD NTC

  • Multilayer SMD NTC with inner electrodes and AgNiSn termination
  • Superior performance in highstability applications
  • Excellent long-term aging stability in high temperature environment
  • Short response time
  • Listed under UL (file number E69802)
  • Temperature range: -40 ... +150 °C
  • Case sizes (EIA): 0402, 0603, 0805
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
1 - 470 ±1 - ±5 B57301V2 - B57374V2 file_pdf_box
1 - 680 ±3, ±5 B57401V2, B57421V2, B57471V2, B57620C5 file_pdf_box
1 - 10 ±5, ±10 B57621C5 file_pdf_box
3.3 - 100 ±1 - ±5 B57221V2, B57230V2, B57250V2, B57261V2 file_pdf_box
4.7 - 100 ±1 - ±5 B57232V5, B57251V5, B57254V5, B57256V5 file_pdf_box
4.7 - 100 ±3, ±5 B57442V5, B57451V5, B57452V5 file_pdf_box
10 - 100 ±1 - ±5 B57332V5 - B57356V5 file_pdf_box

Bondable chip SMD

  • UL approval (E69802)
  • Sinterable, solderable and bondable
  • Tightest tolerance at +100 °C possible
  • Packaging on 8-inch frame
  • Chip size: 0.3 × 0.3 mm … 2 × 2 mm
  • Temperature range: -40 … +175 °C
  • Nominal resistance: 5 … 100 kΩ
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
10 - 85 ±5 S860 file_pdf_box

S86, S87, S88, S964, K1150, K220, M820

  • Nonstandard lead configurations
  • Taped versions for automatic processing
  • Lead spacing 2.5 and 5.0 mm (S87, S88)
  • UL approval (S86, S891)
  • Leadless types (K1150, K220, M820)
  • Temperature range: -55 ... +155 °C

Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
2 - 100 ±1 - ±5 S861 file_pdf_box
2 - 5 ±1, ±3 S864 file_pdf_box
2 - 50 ±1 - ±5 S867 file_pdf_box
2.057 ±5 K220 file_pdf_box
2.1 - 30 ±1 - ±5 S871 file_pdf_box
2.1 - 30 ±1 - ±5 S875 file_pdf_box
2.1 - 30 ±1 - ±5 S881 file_pdf_box
2.1 - 30 ±1 - ±5 S885 file_pdf_box
2.394 ±5 K1150 file_pdf_box
3 - 30 --- S863 file_pdf_box
3 - 30 --- S869 file_pdf_box
10 - 85 ±5 S860 file_pdf_box

M891

  • Wide resistance range
  • Lead spacing 2.5 and 5.0 mm
  • Taped versions for automatic processing
  • Cost-effective
  • Temperature range: –40 … +125 °C
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
1 - 470 ±5, ±10 M891 file_pdf_box
1 - 470 ±1 - ±5 B57301V2 - B57374V2 file_pdf_box
1 - 680 ±3, ±5 B57401V2, B57421V2, B57471V2, B57620C5 file_pdf_box
1 - 10 ±5, ±10 B57621C5 file_pdf_box
1 - 150 ±10 K45 file_pdf_box
3.3 - 100 ±1 - ±5 B57221V2, B57230V2, B57250V2, B57261V2 file_pdf_box
4.7 - 100 ±1 - ±5 B57232V5, B57251V5, B57254V5, B57256V5 file_pdf_box
4.7 - 100 ±3, ±5 B57442V5, B57451V5, B57452V5 file_pdf_box
4.829, 11.981 ±2 K276 file_pdf_box
5 ±2 M2020 file_pdf_box
5 - 30 ±2 M703 file_pdf_box
6.8, 10 ±3 K500, K501 file_pdf_box
9.959 ±2 K301-A001 file_pdf_box
10 - 100 ±1 - ±5 B57332V5 - B57356V5 file_pdf_box
10 ±3 K301-A003 file_pdf_box
10 ±3 M500 file_pdf_box
10 ±2 K504 file_pdf_box
10 ±1 M1703 file_pdf_box
10.11, 10.151 ±3.6 T120 file_pdf_box
10.151 ±3.6 F120 file_pdf_box
11.991 ±2 Z81 file_pdf_box
32.762 ±10 K227 file_pdf_box
48.538 ±2.5 K514 file_pdf_box
48.538 ±2.5 K525 file_pdf_box
49.12 ±2.5 K560 file_pdf_box
100 ±3 M1703 file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box

G1540, G1550, G1560

  • High-temperature resistant
  • Short response time
  • Small head diameters
  • Nonstandard wire configurations
  • Temperature range: –55 … +300 °C
    (G1540: +250 °C)
  • Head diameter (max.): 0.9 - 2.5 mm
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
2 - 230 ±2, ±3 G1560 file_pdf_box
2 - 230 ±2, ±3 G1550 file_pdf_box
5 - 100 ±2, ±3 G1540 file_pdf_box

G1541, G1551, G1561, G1565

  • High-temperature resistant
  • Insulated wires with high insulation voltage
  • Nonstandard wire configurations
  • Temperature range: –55 … +260 °C
    (G1541: +250 °C)
  • Insulation resistance: > 100 MΩ 500 V DC (1s)
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
2 - 230 ±2, ±3 G1551 file_pdf_box
2 - 230 ±2, ±3 G1561 file_pdf_box
5 - 100 ±2, ±3 G1541 file_pdf_box

M703

  • UL approval (E69802)
  • Customizable sensor design
  • Insulation voltage up to 2500 V AC
  • Good thermal coupling
  • Temperature range: –55 … +125 °C
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
5 - 30 ±2 M703 file_pdf_box

M1703

  • Maximum temperature at sensor head +300 °C
  • UL approval (E69802)
  • Easy mounting
  • Good thermal coupling through metal tag
  • Temperature range: –20 … +300 °C
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
10 ±1 M1703 file_pdf_box
100 ±3 M1703 file_pdf_box

K45

  • Insulation voltage 2500 V AC
  • Tinned copper leads
  • Good thermal coupling through case
  • Cost effective for heatsink design in parallel to PCB
  • Temperature range: –55 … +125 °C
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
1 - 150 ±10 K45 file_pdf_box

Inrush current limiters, S153, S235, S236, S237, S238, S364, S464, P11, P13, P27

  • Limiting of inrush current
  • Taped versions for automatic processing
  • UL approval (E69802)
  • High accuracy and easy mounting
  • Lead spacing 5 and 7.5 mm
  • Imax: up to 30 A
  • VRMS: 265 V
Product search

Resistance (at 25 °C) (Ohm) Tolerance (%) Type PDF
0.5 - 10 ±20 P27 file_pdf_box
1 - 60 ±20 S237 file_pdf_box
1 - 10 ±20 S364 file_pdf_box
1 - 10 ±20 S464 file_pdf_box
1 - 120 ±20 P11 file_pdf_box
1 - 120 ±20 P13 file_pdf_box
2.2 - 120 ±20 S236 file_pdf_box
2.5 - 10 ±20 S235 file_pdf_box
2.5 - 25 ±20 S238 file_pdf_box
4.7 - 33 ±20 S153 file_pdf_box
--- --- Kit file_pdf_box