TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Very low ESR/ESL
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • UL94V-0 epoxy and plastic resin sealing for boxed-types

MKP DC-link

B32774 ... B32778

  • High-density series, compact
  • Operating temperature up to +105 °C
  • Service life 100 000 h at 1.0 • VR, +70 °C
  • High vibration resistance due to 4-pin terminals
  • Low profile versions
  • 2-, 4-, 12-pin versions
  • Lead spacing 27.5 ... 52.5 mm
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
--- 450 - 1600 0.33 - 120 B32774H, B32776H, B32778H
--- 450 - 1600 0.33 - 120 B32774M, B32776M, B32778M
--- 450 - 1300 1.5 - 480 B32774, B32776, B32778
--- 500 - 1200 0.68 - 170 B32774X, B32776YZ, B32778Z

MKP DC-link

B32674 ... B32678

  • High power: higher RMS current capability than B3277x
  • Operating temperature up to +105 °C
  • Service life 200 000 h at 1.0 • VR, +85 °C
  • High vibration resistance due to 4-pin terminals
  • Low profile versions
  • 2- and 4-pin versions
  • Lead spacing 27.5 ... 52.5 mm
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
220 - 310 450 - 630 1 - 22 B32674Z, B32676Z
--- 300 - 875 0.47 - 270 B32674, B32676, B32678

MMKP

  • Operating temperature up to +110 °C
  • Double sided metallization for snubbering, resonant or switching
  • High dv/dt and IRMS

Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
400, 500 630, 1000 0.0047 - 0.15 B32641B, B32642B

MKP DC link high density THB

  • High density, compact for severe ambient conditions
  • Operating temperature up to +105 °C
  • +60 °C / 95% RH / VR / 1000 h
  • AEC‐Q200

Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
--- 450 - 1600 0.33 - 120 B32774H, B32776H, B32778H

MKP DC link high temperature

  • Operating temperature up to +125 °C
  • +40 °C / 93% RH / VR / 1000 h
  • +60 °C / 95% RH / VR / 500 h
  • AEC‐Q200

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF

MKP snubber with strap terminals

  • Operating temperature up to +110 °C
  • Service life 200 000 h at 1.0 ·VR, +85 °C
  • 17 different terminal versions
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
450 - 800 850 - 2000 0.068 - 5.6 B32656S, B32658S

MKP snubber with strap terminals

  • High dv/dt and current/frequency capability
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
400 - 500 1000 - 2000 0.022 - 0.68 B32686S

MKP AC filtering

  • Operating temperature up to +105 °C
  • Output AC filtering
  • Optimized AC voltage performance with small dimensions
  • High ripple current/frequency capability
  • +60 °C / 95% RH / Vrac / 1000 h
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
250 - 400 500 - 800 1 - 70 B32754, B32756, B32758

MKP general purpose

  • Operating temperature up to +110 °C
  • For snubber, resonant and switching
  • Possibility of AC and/or DC operation
  • High dv/dt and RMS current capability
  • Lead spacing 10 … 52.5 mm

Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
160 - 1000 250 - 2000 0.001 - 40 B32651 - B32658
160 - 900 250 - 2000 0.001 - 1 B32671L, B32672L

MFP

  • Operating temperature up to +110 °C
  • Service life 200 000 h at VR
  • High dv/dt
  • Lead spacing 15 … 37.5 mm

Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
250 - 750 400 - 2500 0.001 - 0.00068 B32682, B32683, B32684, B32686
400 - 500 1000 - 2000 0.022 - 0.68 B32686S

X2

  • X2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Lead spacing 10 … 52.5 mm
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
305 --- 0.01 - 30 B32921 - B32928
305 --- 0.033 - 5.6 B32922P - B32924Q

X1

  • X1 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
  • Lead spacing 10 … 52.5 mm
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
330 --- 0.01 - 6.8 B32911*3, B32912*3, B32913*3, B32914*3, B32916*3
530 --- 0.0068 - 5.6 B32912*5, B32913*5, B32914*5, B32916*5, B32918*5

Y2

  • Y2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Line to ground connection
  • Lead spacing 10 … 37.5 mm
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
300 --- 0.001 - 1 B32021, B32022, B32023, B32024, B32026
300 --- 0.001 - 1 B32021H-J, B32022H-J, B32023H-J, B32024H-J, B32026H-J

Y1

  • Y1 class for interference suppression and EMC
  • Approved acc. to international standards
  • Line to ground connection
  • Lead spacing 15 … 22.5 mm
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
500 --- 0.001 - 0.01 B81123

X2 humidity

  • X2 class per UL/IEC
  • For severe ambient conditions
  • Between lines and series applications
  • High stability on capacitance
  • +85 °C/85% RH/1000 h/240 V AC
  • +60 °C/95% RH/1000 h/240 V AC
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
305 --- 0.1 - 15 B32922H - B32926J

X2 industrial grade

  • X2 class per UL/IEC
  • For severe ambient conditions
  • Between lines and series applications
  • Very high stability on capacitance
  • +85 °C/85% RH/1000 h/330 V AC
Product search

RMS voltage (V AC) Rated voltage (V DC) Capacitance (µF) Type PDF
350 --- 0.47 - 10 B32924*4, B32926*4