TDK Electronics · TDK Europe

Transformers

  • High power density
  • Operating temperature up to +155 °C
  • High operating frequencies

Magnetic LAN modules

  • Excellent electrical characteristics
  • Extended temperature range –40 °C to +85 °C
  • Compliant with IEEE 802.3

Gate drive transformers

  • High isolation
  • Inductance: 264 … 690 μH
  • E • dt: 22.4 … 40.8 μVs
  • Vtest: 1500 V DC
  • Footprint: 8.1 × 6.7 mm
  • Height: 5.4 mm
Product search

Type Power (Pout typ.) (W) PDF
B82804A ---

E 6.3 … EF 12.6

  • Compact size
  • Multiple outputs (10 pins)
  • Power: up to 8 W

Type Power (Pout typ.) (W) PDF
B783 up to 8

EF16 ... EF30

  • Types with > 8 mm creepage and clearance distance available
  • High dielectric strength
  • Power: up to 100 W

Type Power (Pout typ.) (W) PDF
B78308 up to 100
B78309 up to 100
B78310 up to 100
B78311 up to 100
B78312 up to 100
B78313 up to 100
B78314 up to 100
B78315 up to 100