Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Transformers

  • High power density
  • Operating temperature up to +155 °C
  • High operating frequencies

Magnetic LAN modules

  • Excellent electrical characteristics
  • Extended temperature range –40 °C to +85 °C
  • Compliant with IEEE 802.3

Gate drive transformers

  • High isolation
  • Inductance: 264 … 690 μH
  • E • dt: 22.4 … 40.8 μVs
  • Vtest: 1500 V DC
  • Footprint: 8.1 × 6.7 mm
  • Height: 5.4 mm
Type PDF

E 6.3 … EF 12.6

  • Compact size
  • Multiple outputs (10 pins)
  • Power: up to 8 W

Type PDF
B783 assignment

EF16 ... EF30

  • Types with > 8 mm creepage and clearance distance available
  • High dielectric strength
  • Power: up to 100 W