TDK TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • High ripple current capability
  • Operating temperature up to +125 °C
  • Very low ESR and ESL
  • Long useful life (> 20 years)
  • Optimized thermal concept
  • Special design for base cooling
  • Self-extinguishing electrolyte upon request
  • Compact can size

Screw terminals

  • High ripple current capability
  • Long useful life (> 20 years)
  • Compact can size
  • Special design for base cooling
  • Self-extinguishing electrolyte upon request
Product search

Upper operating temperature (°C) Rated useful life (h) Rated voltage (V DC) Rated capacitance (µF) Type PDF
85 >12000 16 - 100 10000 - 680000 B41456, B41458 file_pdf_box
85 >6000 550, 600 680 - 10000 B43700, B43720 file_pdf_box
85 >5000 350 - 450 1200 - 12000 B43701, B43721 file_pdf_box
85 >12000 350 - 500 1000 - 22000 B43703, B43723 file_pdf_box
85 >8000, >12000 350 - 550 820 - 22000 B43704, B43724 file_pdf_box
85 >12000 350 - 450 1000 - 18000 B43705, B43725 file_pdf_box
85 >10000 350 - 450 1000 - 18000 B43712, B43732 file_pdf_box
85 >12000, >15000 200 - 500 820 - 33000 B43713, B43733 file_pdf_box
105 >6000 350 - 500 820 - 22000 B43742, B43762 file_pdf_box
105 >6000 350 - 500 1000 - 18000 B43743, B43763 file_pdf_box
105 >3000 25 - 100 6800 - 330000 B41560, B41580 file_pdf_box

4-/5-pin snap-in terminals/ solder pins

  • High ripple current capability
  • Long useful life (> 20 years)
  • Compact can size

Product search

Upper operating temperature (°C) Rated useful life (h) Rated voltage (V DC) Rated capacitance (µF) Type PDF
85 >5000 385 - 500 220 - 3300 B43512, B43522 file_pdf_box
85 >10000 350 - 450 270 - 2700 B43513, B43523 file_pdf_box
105 >3000 400 - 450 270 - 1800 B43516, B43526 file_pdf_box

Snap-in

  • High ripple current capability
  • Long useful life (> 20 years)
  • Compact can size
  • Special design for base cooling

Product search

Upper operating temperature (°C) Rated useful life (h) Rated voltage (V DC) Rated capacitance (µF) Type PDF
85 >2000 10 - 100 1200 - 68000 B41231 file_pdf_box
85 >5000, >8000 200 - 600 47 - 2200 B43541 file_pdf_box
85 >8000 200 - 450 56 - 2200 B43624 file_pdf_box
85 >2000 200 - 450 100 - 3300 B43630 file_pdf_box
85 >8000 200 - 450 82 - 2700 B43634 file_pdf_box
105 >5000 400 - 500 68 - 820 B43545 file_pdf_box
105 >2000 10 - 100 820 - 56000 B41252 file_pdf_box
105 >3000 200 - 450 56 - 2700 B43509 file_pdf_box
105 >3000 200 - 550 47 - 2700 B43544 file_pdf_box
105 >8000 200 - 500 56 - 2200 B43547 file_pdf_box
105 >2000 200 - 450 82 - 3300 B43640 file_pdf_box
105 >2000 400 - 450 120 - 1200 B43641 file_pdf_box
105 >3000 200 - 500 82 - 3300 B43642 file_pdf_box
105 >3000 200 - 450 100 - 3300 B43643 file_pdf_box
105 >5000 200 - 500 47 - 2700 B43644 file_pdf_box