TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current handling capability
  • Wide temperature range –55 °C to +150 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

Data and signal line chokes

  • High rated currents
  • Reduced components height
  • Suitable for reflow soldering
  • Qualified acc. to AEC-Q200

ERU chokes

  • High current handling capability
  • High temperature stability
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

Powerline chokes

Common-mode chokes

  • High current handling capability
  • Housing design up to 16 A
  • High temperature stability up to +125 °C
  • Open design up to 62 A
  • Voltages up to 690 V AC and 1000 V DC (DC link)
  • Suppression of asymmetrical interference coupled onto lines
  • Design complies with EN 60938-2

Differential-mode chokes

  • High current handling capability
  • High temperature stability
  • Suppression of symmetrical interference coupled onto lines
  • Double chokes: approx. 50% of rated inductance for commonmode interference suppression

Leaded RF/VHF chokes

  • High current handling capability
  • Wide temperature range –55 °C to +125 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

Data and signal line chokes

  • Suppression of asymmetrical interference coupled in on lines, whereas data signals up to several MHz can pass without being affected
Product search

Inductance (mH) Rated current (A) Type PDF
0.005 - 47 0.1 - 1.2 B82793C0
0.011 - 2.2 0.1 - 0.2 B82793C2
0.47 - 4.7 0.3 - 0.6 B82792C2
4.7 - 50 0.1 - 0.6 B82792C0
4.7 - 68 0.2 - 0.7 B82794C0
4.7, 10 0.2, 0.3 B82794C2

Ring core chokes, double, common mode

  • High resonance frequency owing to special winding technique
  • Approx. 1% stray inductance for symmetrical interference suppression
  • Plastic case with terminals
  • Higher current chokes on baseplate, winding wire serves as solder terminal
  • UL insulation system class 155(F) for open chokes
  • UL and VDE approval for types in plastic case
  • VR: 250 … 600 V AC
    250 … 1000 V DC (DC link)

Product search

Inductance (mH) Rated current (A) Type PDF
0.16 - 5.6 3.25 - 19 B82722S0
0.19 54 B82726S3543
0.2 - 47 0.3 - 6 B82721A, B82721J, B82721K
0.22 - 3 2.7 - 5.7 B82721S0
0.4 - 47 0.4 - 2.8 B82721K2*U*
0.42 - 3.3 20 - 50 B8272xE6
0.45 - 56 0.5 - 8 B82723A, B82723J
0.5 - 47 1.6 - 10 B82724J8*N
0.5 - 6.8 4.3 - 10 B82724J2*U
0.56 - 82 1 - 16 B82725A
0.75, 1.6 20, 24 B82726S22*3
0.88 1.8 B82720S0
1 - 5 --- B82726S6* Serie
1 - 5 --- B82726S6* Serie
1 - 82 0.5 - 6 B82724A, B82724J
1 - 6.25 10 - 17 B8272*V2*U*
1.1 - 22 0.3 - 2 B82720A, B82720K
1.1 - 22 0.3 - 2 B82720S
1.2 - 68 0.3 - 3 B82722A, B82722J
1.3 18 B82726S2183
1.4 - 7.8 6 - 13 B82725S2*
1.4, 2.2 16 B82726S2163
1.7 25 B82726S3223A340
1.8 - 100 0.5 - 6 B82724B
1.8 - 68 1 - 10 B82725J
2.2, 3.3 10, 12 B82726S61*3
4.7 - 10 0.2, 0.3 B82720H14
4.7 - 68 0.2 - 0.7 B82720H15
4.7 - 47 0.25 - 0.9 B82791G, B82791H
14 - 100 1.5 - 4 B82791H2*N010

Ring core chokes, triple/quad, common mode

  • High power handling
  • Available in plastic or aluminum case (fully potted) or on baseplate
  • UL insulation system class 155(F)

Product search

Inductance (mH) Rated current (A) Type PDF
0.35 12 B82745S6123
0.43 - 1.45 12 - 26 B82767S4
0.57 - 2.2 16 - 35 B82747E6
0.75, 1.15 20 B82746S4
0.8 50 B82748S4503
0.82, 0.85 30, 35 B82747S4
0.95 31 B82747S6313
1.1 62 B82748S6623
1.3 20 B82747S4203A
1.5 18 B82748F4183
1.5 23 B82748F6233
1.5 42 B82747S4423
1.7, 2 10 B82746S4103A02*
1.8 18 B82747S4183
3.2, 6.2 8, 13 B82746S