Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current handling capability
  • Wide temperature range –55 °C to +150 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

Data and signal line chokes

  • High rated currents
  • Reduced components height
  • Suitable for reflow soldering
  • Qualified acc. to AEC-Q200

ERU chokes

  • High current handling capability
  • High temperature stability
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

Powerline chokes

Common-mode chokes

  • High current handling capability
  • Housing design up to 16 A
  • High temperature stability up to +125 °C
  • Open design up to 62 A
  • Voltages up to 690 V AC and 1000 V DC (DC link)
  • Suppression of asymmetrical interference coupled onto lines
  • Design complies with EN 60938-2

Differential-mode chokes

  • High current handling capability
  • High temperature stability
  • Suppression of symmetrical interference coupled onto lines
  • Double chokes: approx. 50% of rated inductance for commonmode interference suppression

Leaded RF/VHF chokes

  • High current handling capability
  • Wide temperature range –55 °C to +125 °C
  • Suppression of electromagnetic interference
  • Energy storage in DC/DC converters

Data and signal line chokes

  • Suppression of asymmetrical interference coupled in on lines, whereas data signals up to several MHz can pass without being affected
Product search

Inductance (mH) Rated current (A) Type PDF
0.005 - 47 0.1 - 1.2 B82793C0 file_pdf_box
0.011,  0.047,  0.47,  2.2 0.1 - 0.2 B82793C2 file_pdf_box
0.47 - 4.7 0.3 - 0.6 B82792C2 file_pdf_box
4.7, 10 0.2, 0.3 B82794C2 file_pdf_box
4.7 - 68 0.2 - 0.7 B82794C0 file_pdf_box
4.7 - 50 0.1 - 0.6 B82792C0 file_pdf_box

Ring core chokes, double, common mode

  • High resonance frequency owing to special winding technique
  • Approx. 1% stray inductance for symmetrical interference suppression
  • Plastic case with terminals
  • Higher current chokes on baseplate, winding wire serves as solder terminal
  • UL insulation system class 155(F) for open chokes
  • UL and VDE approval for types in plastic case
  • VR: 250 … 600 V AC
    250 … 1000 V DC (DC link)

Product search

Inductance (mH) Rated current (A) Type PDF
0.19 54 B82726S3543 file_pdf_box
0.2 - 47 0.3 - 6 B82721A, B82721J, B82721K file_pdf_box
0.4 - 47 0.4 - 2.8 B82721K2*U* file_pdf_box
0.42 - 3.3 20 - 50 B8272xE6 file_pdf_box
0.45 - 56 0.5 - 8 B82723A, B82723J file_pdf_box
0.5 - 6.8 4.3 - 10 B82724J2*U file_pdf_box
0.5 - 47 1.6 - 10 B82724J8*N file_pdf_box
0.56 - 82 1 - 16 B82725A file_pdf_box
0.75, 1.6 20, 24 B82726S22*3 file_pdf_box
1 - 5 --- B82726S6* Serie assignment
1 - 5 --- B82726S6* Serie assignment
1 - 82 0.5 - 6 B82724A, B82724J file_pdf_box
1.1 - 22 0.3 - 2 B82720S file_pdf_box
1.1 - 22 0.3 - 2 B82720A, B82720K file_pdf_box
1.2 - 68 0.3 - 3 B82722A, B82722J file_pdf_box
1.3 18 B82726S2183 file_pdf_box
1.4, 2.2 16 B82726S2163 file_pdf_box
1.4 - 7.8 6 - 13 B82725S2* file_pdf_box
1.7 25 B82726S3223A340 file_pdf_box
1.8 - 100 0.5 - 6 B82724B file_pdf_box
1.8 - 68 1 - 10 B82725J file_pdf_box
2.2, 3.3 10, 12 B82726S61*3 file_pdf_box
4.7 - 47 0.25 - 0.9 B82791G, B82791H file_pdf_box
4.7 - 10 0.2, 0.3 B82720H14 file_pdf_box
4.7 - 68 0.2 - 0.7 B82720H15 file_pdf_box

Ring core chokes, triple/quad, common mode

  • High power handling
  • Available in plastic or aluminum case (fully potted) or on baseplate
  • UL insulation system class 155(F)

Product search

Inductance (mH) Rated current (A) Type PDF
0.35 12 B82745S6123 file_pdf_box
0.43 - 1.45 12 - 26 B82767S4 file_pdf_box
0.57 - 2.2 16 - 35 B82747E6 file_pdf_box
0.75, 1.15 20 B82746S4 file_pdf_box
0.8 50 B82748S4503 file_pdf_box
0.82, 0.85 30, 35 B82747S4 file_pdf_box
0.95 31 B82747S6313 file_pdf_box
1.1 62 B82748S6623 file_pdf_box
1.3 20 B82747S4203A file_pdf_box
1.5 18 B82748F4183 file_pdf_box
1.5 23 B82748F6233 file_pdf_box
1.5 42 B82747S4423 file_pdf_box
1.7, 2 10 B82746S4103A02* file_pdf_box
1.8 18 B82747S4183 file_pdf_box
3.2, 6.2 8, 13 B82746S file_pdf_box