Max. operating voltage ( |
Surge current (A) | Type | ||
---|---|---|---|---|
11 - 1100 | 100 - 8000 | S05K11 - S20K95 | file_pdf_box | |
14 - 30 | 250 - 2000 | S07K14AUTOS2D1 - S20K30AUTO | file_pdf_box | |
48 | 250 - 2000 | S07V42AUTOS2D1, S10V42AUTOS5D1, S14V42AUTOS5D1, S20V42AUTOS5D1 | file_pdf_box | |
130 - 680 | 800 - 10000 | S05K130E2 - S20K680E2 | file_pdf_box |
Max. operating voltage ( |
Surge current (A) | Type | ||
---|---|---|---|---|
130 - 750 | 20000 | S25K130E4R12 - S25K750E4R12 | file_pdf_box |
Max. operating voltage ( |
Surge current (A) | Type | ||
---|---|---|---|---|
130 - 460 | 8000, 15000 | Q14K130 - Q20K460 | file_pdf_box |
Max. operating voltage ( |
Surge current (A) | Type | ||
---|---|---|---|---|
75 - 1100 | 25000 - 100000 | B32K130 - B80K750 | file_pdf_box |
Operating voltage VRMS:
T14: 130 ... 420 V
T20: 130 ... 1000 V
ETV25: 115 ... 420 V
Max. operating voltage ( |
Surge current (A) | Type | ||
---|---|---|---|---|
115 - 420 | 20000 | ETFV25K115E4 - ETFV25K420E4 | file_pdf_box | |
130 - 420 | 6000 | T14K130E2 - T14K420E2 | file_pdf_box | |
130 - 680 | 10000 | T20K130E2 - T20K680E2 | file_pdf_box |