Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Power capacitors

  • Long life expectancy
  • High capacitance stability
  • Low ESR, ESL and Rth values
  • High peak and RMS current capability
  • For miniaturizing and system integration
  • Traction solutions for automotive applications

MKK DC/DCi/ DCi-H

  • DC-link and series resonant circuits
  • Discharge
  • IGBT converters
  • Impulse applications
  • VR: 800 … 6500 V DC

Product search

Rated voltage (V AC) RMS voltage (V AC) Rated voltage (V DC) Rated capacitance (µF) Type PDF
--- --- --- 195 - 16400 B25650 assignment

MKK DCi/DCi-H

  • DC-link and series resonant circuits
  • Discharge
  • IGBT converters
  • Impulse applications
  • VR: 800 … 6500 V DC

Product search

Rated voltage (V AC) RMS voltage (V AC) Rated voltage (V DC) Rated capacitance (µF) Type PDF
--- --- --- 350 - 6900 B25750 assignment

MKK DC-R (Resin)

  • DC-link and series resonant circuits
  • Discharge
  • IGBT converters
  • Impulse applications
  • VR: 700 ... 1500 V DC (3000 V DC, closed)

Product search

Rated voltage (V AC) RMS voltage (V AC) Rated voltage (V DC) Rated capacitance (µF) Type PDF
--- --- --- 2600 - 12500 B25640 assignment

MKK HP

  • Single- or three-phase AC filtering
  • Output filters for drives or auxiliary converters

Rated voltage (V AC) RMS voltage (V AC) Rated voltage (V DC) Rated capacitance (µF) Type PDF
--- 230 ... 690 --- 3x 50 … 3x 300 B25610 assignment

MKP AC

  • UPS and general AC applications
Product search

Rated voltage (V AC) RMS voltage (V AC) Rated voltage (V DC) Rated capacitance (µF) Type PDF
350 - 680 250 - 480 --- 20 - 600 B32361, B32362 file_pdf_box
460 --- --- 2 - 50 B33331 file_pdf_box

FilterCap - MKD AC

  • General AC applications
  • Filtering, industrial drives
  • Renewable energy
  • CR: 5 … 600 μF
    (single-phase)
    3x 20 … 3x 400 μF
    (three-phase)

Product search

Rated voltage (V AC) RMS voltage (V AC) Rated voltage (V DC) Rated capacitance (µF) Type PDF
350 - 1415 250 - 1000 --- 10 - 600 B32370, B32371, B32373, B32374 file_pdf_box
350 - 1415 250 - 1000 --- 10 - 400 B32377, B32378 file_pdf_box

MKP DC

  • DC-link for converters
Product search

Rated voltage (V AC) RMS voltage (V AC) Rated voltage (V DC) Rated capacitance (µF) Type PDF
--- --- 700 - 2000 40 - 4000 B25620 file_pdf_box

MKP DC LCI

  • DC-link for converters
  • Low inductivity
Product search

Rated voltage (V AC) RMS voltage (V AC) Rated voltage (V DC) Rated capacitance (µF) Type PDF
--- --- 600 - 2000 20 - 300 B25631 file_pdf_box

PCC LP

  • DC-link for converters
  • Hybrid and electrical vehicles
Rated voltage (V AC) RMS voltage (V AC) Rated voltage (V DC) Rated capacitance (µF) Type PDF
300 ... 1000 --- --- 50 ... 3000 B25655J* assignment
300 ... 1000 --- --- 50 ... 3000 B25655M* assignment

PCC HP

  • DC link and series resonant circuits
  • Discharge
  • IGBT converters
  • Impulse applications
Rated voltage (V AC) RMS voltage (V AC) Rated voltage (V DC) Rated capacitance (µF) Type PDF
--- --- 700 ... 6500 200 ... 8000 B25655 assignment