TDK Electronics · TDK Europe

LV PFC capacitors & PFC key components

  • Tuned and detuned PFC systems
  • Automatic PFC equipment and systems for reducing labor costs
  • Additional key components forn conventional PFC systems and harmonic filters

PhaseCap Energy

  • High pulse current withstandability up to 500 • IR
  • Triple safety system: self healing, overpressure disconnector, impregnation inert gas or semi-dry biodegradable resin, depending on the type
  • Mean life expectancy up to 200 000 h at temp. class –40/D, depending on the type
  • Certificates: cUL file E238746 (230 to 660 V AC)
  • VR: 230 … 690 V AC
  • fR: 50/60 Hz
  • MKK technology
  • Extruded aluminum can with stud
  • Stacked winding
  • Optimized capacitor safety terminal
  • Ceramic discharge module or discharge module block
Product search

Rated voltage (V AC) Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
--- 5 - 60 6 - 60 MKK1000-D-15.0-04 - MKK900-D-30.0-04
--- 5 - 33.1 6 - 31.8 MKK230-D-10.0-03 - MKK690-D-8.3-03
--- 5 - 33.1 6 - 31.8 MKK230-D-10.0-03 - MKK690-D-8.3-03
--- 5 - 33.1 6 - 31.8 MKK230-D-10.0-04 - MKK690-D-8.3-04

PhaseCap Premium

  • High pulse current withstand capability up to 300 x IR
  • Triple safety system: self healing, overpressure disconnector, dry technology
  • Mean life expectancy up to 180 000 h at temp. class –40/C
  • Certificates: cUL file E238746 up to 690 V; GOST
  • VR: 230 … 690 V AC
  • fR: 50/60 Hz
  • MKK technology
  • Extruded aluminum can with stud
  • Concentric winding
  • Optimized capacitor safety terminal
  • Ceramic discharge resistor premounted up to 690 V;
    external discharge module for 765 and 800 V
Rated voltage (V AC) Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF

PhaseCap Compact

  • High pulse current withstand capability up to 400 x IR
  • Dual safety system: self healing, overpressure disconnector
  • Mean life expectancy up to 200 000 h at temp. class –40/C
  • VR: 230 … 1000 V AC
  • fR: 50/60 Hz
  • MKK technology
  • Extruded aluminum can with stud
  • Concentric winding
  • Optimized capacitor safety terminal
  • Ceramic discharge resistor premounted
Rated voltage (V AC) Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF

LV APP capacitors

  • Extended foil design
  • Low energy consumption
  • Provided with internal element fuse
  • Extremely robust construction, suitable for harsh environments including applications related to tuned and detuned harmonic filters
  • Low-voltage all polypropylene power capacitors are non selfhealing type capacitors designed and manufactured by using latest technology and high quality material.
  • The dielectric comprises a polypropylene film that is rough and hazy on both sides and is impregnated with a non PCB liquid.
  • The fluid is biodegradable. Electrodes are made of high purity, thin aluminum foils.
  • Rated voltage VR: 415, 440, 480, 525 V
  • Voltages up to 1 kV on request
  • Rated power QR: up to 50 kvar in single unit
  • Rated frequency fR: 50/60 Hz
  • Installation: indoor
  • Temperature class: -5/D
  • Specifications: IEC 60931, IS 13585
  • Configuration: Delta
  • Phases: 3
Rated voltage (V AC) Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
250 ... 1000 50 60 B25610*