Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

LV PFC capacitors & PFC key components

  • Tuned and detuned PFC systems
  • Automatic PFC equipment and systems for reducing labor costs
  • Additional key components forn conventional PFC systems and harmonic filters

PhaseCap Energy

  • High pulse current withstandability up to 500 • IR
  • Triple safety system: self healing, overpressure disconnector, impregnation inert gas or semi-dry biodegradable resin, depending on the type
  • Mean life expectancy up to 200 000 h at temp. class –40/D, depending on the type
  • Certificates: cUL file E238746 (230 to 660 V AC)
  • VR: 230 … 690 V AC
  • fR: 50/60 Hz
  • MKK technology
  • Extruded aluminum can with stud
  • Stacked winding
  • Optimized capacitor safety terminal
  • Ceramic discharge module or discharge module block
Product search

Rated voltage (V AC) Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
--- 5 - 33.1 6 - 31.8 MKK230-D-10.0-03 - MKK690-D-8.3-03 file_pdf_box
--- 5 - 33.1 6 - 31.8 MKK230-D-10.0-04 - MKK690-D-8.3-04 file_pdf_box

PhaseCap Premium

  • High pulse current withstand capability up to 300 x IR
  • Triple safety system: self healing, overpressure disconnector, dry technology
  • Mean life expectancy up to 180 000 h at temp. class –40/C
  • Certificates: cUL file E238746 up to 690 V; GOST
  • VR: 230 … 690 V AC
  • fR: 50/60 Hz
  • MKK technology
  • Extruded aluminum can with stud
  • Concentric winding
  • Optimized capacitor safety terminal
  • Ceramic discharge resistor premounted up to 690 V;
    external discharge module for 765 and 800 V
Product search

Rated voltage (V AC) Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
--- 15 18 MKK525-I-15.0-01 file_pdf_box
--- 10 12 MKK690-D-10-01 file_pdf_box
--- 5, 15 6, 18 MKK230-D-5-01,  MKK400-D-15-01 file_pdf_box
--- 5.2 6.2 MKK230-I-5.2-01 file_pdf_box
--- 12.5 15 MKK400-I-12.5-01 file_pdf_box
--- 18.6 22.3 MKK525-I-18.6-01 file_pdf_box
--- 33 --- MKK440-D-33-01 file_pdf_box
--- 16.7 20 MKK525-D-16.7-01 file_pdf_box
--- 30 36 MKK765-D-30-01 file_pdf_box
--- 7.5 9 MKK230-D-7.5-01 file_pdf_box
--- 12.5 15 MKK800-D-12.5-01 file_pdf_box
--- 30 --- MKK525-D-30-01 file_pdf_box
--- 20 24 MKK400-D-20-01 file_pdf_box
--- 16.7, 18.8 20, 22.6 MKK415-D-16.7-01,  MKK440-D-18.8-01 file_pdf_box
--- 8.3 10 MKK230-I-8.3-01 file_pdf_box
--- 25 30 MKK440-D-25-01 file_pdf_box
--- 7.5 9 MKK400-D-7.5-01 file_pdf_box
--- 20.8 25 MKK415-D-20.8-01 file_pdf_box
--- 12.5, 15 15, 18 MKK480-D-12.5-01,  MKK525-D-15-01 file_pdf_box
--- 25 30 MKK480-D-25-01 file_pdf_box
--- 12.5 15 MKK690-D-12.5-01 file_pdf_box
--- 12.5, 14.2 15, 17 MKK415-D-12.5-01,  MKK440-D-14.2.-01 file_pdf_box
--- 20 24 MKK440-D-20-01 file_pdf_box
--- 25 30 MKK525-D-25-01 file_pdf_box
--- 5, 8.3 6, 10 MKK400-D-5-01,  MKK415-D-5-01,  MKK525-D-8.3-01 file_pdf_box
--- 30 --- MKK480-D-30-01 file_pdf_box
--- 10.4 12.5 MKK400-I-10.4-01 file_pdf_box
--- 6.2 - 10 7.5 - 12 MKK415-D-6.2-01,  MKK480-D-8.3-01,  MKK525-D-10-01 file_pdf_box
--- 20 24 MKK800-D-20-01 file_pdf_box
--- 15 18 MKK690-D-15-01 file_pdf_box
--- 25 30 MKK800-D-25-01 file_pdf_box
--- 10.4, 12.5 12.5, 15 MKK480-D-10.4-01,  MKK525-D-12.5-01 file_pdf_box
--- 10 12 MKK800-D-10-01 file_pdf_box
--- 10.4 12.5 MKK230-D-10.4-01 file_pdf_box
--- 7.5 9 MKK800-D-7.5-01 file_pdf_box
--- 12.5, 15 15, 18 MKK440-D-12.5-01,  MKK480-D-15-01 file_pdf_box
--- 12.5 15 MKK230-D-12.5-01 file_pdf_box
--- 20.8 25 MKK690-D-20.8-01 file_pdf_box
--- 25 30 MKK690-D-25-01 file_pdf_box
--- 25, 28.1 --- MKK415-D-25-01,  MKK440-D-28.1-01 file_pdf_box
--- 12.5 15 MKK400-D-12.5-01 file_pdf_box
--- 5 6 MKK800-D-5-01 file_pdf_box
--- 15 18 MKK800-D-15-01 file_pdf_box
--- 5 6 MKK440-D-5-01 file_pdf_box
--- 15 18 MKK440-D-15-01 file_pdf_box
--- 16.7, 20 20, 24 MKK440-D-16.7-01,  MKK480-D-20-01 file_pdf_box
--- 7.5 9 MKK230-I-7.5-01 file_pdf_box
--- 10, 10.4 12, 12.5 MKK400-D-10-01,  MKK415-D-10.4-01 file_pdf_box
--- 9.1 --- MKK230-I-9.1-01 file_pdf_box
--- 28 33 MKK800-D-28-01 file_pdf_box
--- 16.7, 20 20, 24 MKK480-D-16.7-01,  MKK525-D-20-01 file_pdf_box
--- 8.3, 12.5 10, 15 MKK440-I-8.3-01,  MKK525-I-12.5-01 file_pdf_box
--- 30 --- MKK440-D-30-01 file_pdf_box
--- 7.5 9 MKK440-D-7.5-01 file_pdf_box
--- 6.6 7.9 MKK230-I-6.6-01 file_pdf_box
--- 6.9, 10 8.3, 12 MKK440-I-6.9-01,  MKK525-I-10-01 file_pdf_box
--- 5 6 MKK690-D-5-01 file_pdf_box
--- 15 18 MKK415-D-15-01 file_pdf_box
--- 10.4 12.5 MKK440-D-10.4-01 file_pdf_box
--- 27.5 33 MKK570-D-27.5.01 file_pdf_box
--- 6.25 7.5 MKK480-D-6.25-01 file_pdf_box
--- 25 --- MKK400-D-25-01 file_pdf_box

PhaseCap Compact

  • High pulse current withstand capability up to 400 x IR
  • Dual safety system: self healing, overpressure disconnector
  • Mean life expectancy up to 200 000 h at temp. class –40/C
  • VR: 230 … 1000 V AC
  • fR: 50/60 Hz
  • MKK technology
  • Extruded aluminum can with stud
  • Concentric winding
  • Optimized capacitor safety terminal
  • Ceramic discharge resistor premounted
Product search

Rated voltage (V AC) Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
--- 10 12 MKK800-D-10-02 file_pdf_box
--- 7.5 9 MKK690-D-7.5-02 file_pdf_box
--- 25 30 MKK440-D-25-02 file_pdf_box
--- 30 --- MKK525-D-30-02A file_pdf_box
--- 25 30 MKK800-D-25-02 file_pdf_box
--- 15 18 MKK900-D-15.0-02 file_pdf_box
--- 20.8 25 MKK690-D-20.8-02 file_pdf_box
--- 10 12 MKK400-D-10-02 file_pdf_box
--- 7.5 9 MKK400-D-7.5-02 file_pdf_box
--- 28 --- MKK480-D-28-02A file_pdf_box
--- 15 18 MKK440-D-15-02 file_pdf_box
--- 12.5 15 MKK230-D-12.5-02 file_pdf_box
--- 30 --- MKK480-D-30-02 file_pdf_box
--- 20.8 25 MKK415-D-20-02 file_pdf_box
--- 20 24 MKK440-D-20-02 file_pdf_box
--- 33 --- MKK440-D-33-02 file_pdf_box
--- 25 --- MKK525-D-25-02A file_pdf_box
--- 5 6 MKK800-D-5-02 file_pdf_box
--- 25 --- MKK480-D-25-02A file_pdf_box
--- 12.5 15 MKK800-D-12.5-02 file_pdf_box
--- 20.8 25 MKK800-D-20-02 file_pdf_box
--- 25 30 MKK690-D-25-02 file_pdf_box
--- 16.7 20 MKK525-D-16.7-02 file_pdf_box
--- 12.5 15 MKK400-D-12.5-02,  MKK440-D-12.5-02 file_pdf_box
--- 10.4 12.5 MKK900-D-10.4-02 file_pdf_box
--- 33 --- MKK480-D-33-02 file_pdf_box
--- 30 --- MKK525-D-30-02 file_pdf_box
--- 25 --- MKK525-D-25-02 file_pdf_box
--- 25 30 MKK900-D-25.0-02 file_pdf_box
--- 5 6 MKK230-D-5-02 file_pdf_box
--- 12.5 15 MKK1000-D-12.5-02 file_pdf_box
--- 5 6 MKK415-D-5-02 file_pdf_box
--- 25, 28.1 --- MKK415-D-25-02A,  MKK440-D-28.1-02A file_pdf_box
--- 8.3, 10 10, 12 MKK480-D-8.3-02,  MKK525-D-10-02 file_pdf_box
--- 12.5 15 MKK690-D-12.5-02 file_pdf_box
--- 10 12 MKK230-D-10-02 file_pdf_box
--- 20 24 MKK1000-D-20.0-02 file_pdf_box
--- 15 18 MKK415-D-15-02 file_pdf_box
--- 15 18 MKK525-D-15-02 file_pdf_box
--- 12.5 15 MKK900-D-12.5-02 file_pdf_box
--- 20 24 MKK900-D-20.0-02 file_pdf_box
--- 5 6 MKK440-D-5-02 file_pdf_box
--- 30 --- MKK440-D-30-02 file_pdf_box
--- 20 24 MKK525-D-20-02 file_pdf_box
--- 7.5 9 MKK440-D-7.5-02 file_pdf_box
--- 10.4 12.5 MKK415-D-10-02 file_pdf_box
--- 10.4 12.5 MKK1000-D-10.4-02 file_pdf_box
--- 8.3 10 MKK525-D-8.3-02 file_pdf_box
--- 30 --- MKK480-D-30-02A file_pdf_box
--- 37.1 --- MKK525-D-37.1-02A file_pdf_box
--- 15 18 MKK400-D-15-02 file_pdf_box
--- 25, 28.1 --- MKK415-D-25-02,  MKK440-D-28.1-02 file_pdf_box
--- 12.5 15 MKK480-D-12.5-02 file_pdf_box
--- 15 18 MKK480-D-15-02 file_pdf_box
--- 25 --- MKK480-D-25-02 file_pdf_box
--- 15 18 MKK1000-D-15.0-02 file_pdf_box
--- 7.5 9 MKK230-D-7.5-02 file_pdf_box
--- 20 24 MKK480-D-20-02 file_pdf_box
--- 30 --- MKK440-D-30-02A file_pdf_box
--- 20 24 MKK400-D-20-02 file_pdf_box
--- 10 12 MKK690-D-10-02 file_pdf_box
--- 6.2 7 MKK415-D-6.2-02 file_pdf_box
--- 10.4 12.5 MKK440-D-10.4-02 file_pdf_box
--- 15 18 MKK690-D-15-02 file_pdf_box
--- 28 33.6 MKK800-D-28-02 file_pdf_box
--- 7.5 9 MKK800-D-7.5-02 file_pdf_box
--- 12.5 15 MKK415-D-12.5-02 file_pdf_box
--- 5 6 MKK690-D-5-02 file_pdf_box
--- 28 --- MKK480-D-28-02 file_pdf_box
--- 10.4, 12.5 12.5, 15 MKK480-D-10-02,  MKK525-D-12.5-02 file_pdf_box
--- 25 30 MKK1000-D-25.0-02 file_pdf_box
--- 6.3 7.5 MKK480-D-6.3-02 file_pdf_box
--- 5 6 MKK400-D-5-02 file_pdf_box
--- 15 18 MKK800-D-15-02 file_pdf_box
--- 25 30 MKK400-D-25-02 file_pdf_box
--- 33 --- MKK440-D-33-02A file_pdf_box

LV APP capacitors

  • Extended foil design
  • Low energy consumption
  • Provided with internal element fuse
  • Extremely robust construction, suitable for harsh environments including applications related to tuned and detuned harmonic filters
  • Low-voltage all polypropylene power capacitors are non selfhealing type capacitors designed and manufactured by using latest technology and high quality material.
  • The dielectric comprises a polypropylene film that is rough and hazy on both sides and is impregnated with a non PCB liquid.
  • The fluid is biodegradable. Electrodes are made of high purity, thin aluminum foils.
  • Rated voltage VR: 415, 440, 480, 525 V
  • Voltages up to 1 kV on request
  • Rated power QR: up to 50 kvar in single unit
  • Rated frequency fR: 50/60 Hz
  • Installation: indoor
  • Temperature class: -5/D
  • Specifications: IEC 60931, IS 13585
  • Configuration: Delta
  • Phases: 3
Rated voltage (V AC) Output at 50 Hz (kvar) Output at 60 Hz (kvar) Type PDF
250 ... 1000 50 60 B25610* assignment