Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Transformers

  • High power density
  • Operating temperature up to +155 °C
  • High operating frequencies

Magnetic LAN modules

  • Excellent electrical characteristics
  • Extended temperature range –40 °C to +85 °C
  • Compliant with IEEE 802.3

Gate drive transformers

  • High isolation
  • Inductance: 264 … 690 μH
  • E • dt: 22.4 … 40.8 μVs
  • Vtest: 1500 V DC
  • Footprint: 8.1 × 6.7 mm
  • Height: 5.4 mm
Product search

Test voltage (V AC) Turns ratio (Np:Ns) Type PDF
1500V, 0Hz/1s 1.5:1 - 2:1:1 B82804A file_pdf_box

Push-Pull transformers

  • Small package
  • Ferrite core: E 6.3
  • Switching frequency 250 kHz (typ.)
  • Primary/secondary copper wire winding
  • 5 different turns ratios
Product search

Test voltage (V AC) Turns ratio (Np:Ns) Type PDF
500 1:1:1.1:1.1,  1:1:1.7:1.7,  1:1:2.6:2.6,  1:1:3.8:3.8 B82805A file_pdf_box

E 6.3 … EF 12.6

  • Compact size
  • Multiple outputs (10 pins)
  • Power: up to 8 W

Test voltage (V AC) Turns ratio (Np:Ns) Type PDF
--- --- B783 assignment

ER11

  • Low stray inductance
  • Low profile
  • Power: up to 8 W
Test voltage (V AC) Turns ratio (Np:Ns) Type PDF
--- --- B7833 assignment

EP 7 … EP 13

  • Compact package
  • Excellent EMI properties
  • Power: up to 13 W
Product search

Test voltage (V AC) Turns ratio (Np:Ns) Type PDF
2400V, 50Hz/1s 1:100,  1:125,  1:50,  1:70 B78417A file_pdf_box
2400V, 50Hz/1s 1:100,  1:125,  1:180,  1:50,  1:70 B78419A file_pdf_box

EFD15 ... EFD25

  • Low profile
  • Power: up to 45 W
  • Flyback PoE series
  • Clamp forward PoE++ series
Product search

Test voltage (V AC) Turns ratio (Np:Ns) Type PDF
800, 1000 1:1.25:6.5 - 1:2.5:7.5 B82802A file_pdf_box

EV25

  • High creepage distance
  • High dielectric strength
  • Power: up to 70 W
Product search

Test voltage (V AC) Turns ratio (Np:Ns) Type PDF
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box

EF16 ... EF30

  • Types with > 8 mm creepage and clearance distance available
  • High dielectric strength
  • Power: up to 100 W

Test voltage (V AC) Turns ratio (Np:Ns) Type PDF
--- --- B78309 assignment
--- --- B78308 assignment
--- --- B78314 assignment
--- --- B78315 assignment
--- --- B78312 assignment
--- --- B78310 assignment
--- --- B78311 assignment
--- --- B78313 assignment

Magnetic LAN modules

  • Fast and Gigabit industrial Ethernet
  • Power over Ethernet, IEEE 802.3 at
  • Low insertion loss
  • Single, dual and quad port
  • Insulation voltage VRMS: 1500 V
Product search

Test voltage (V AC) Turns ratio (Np:Ns) Type PDF
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box
1500 --- B78476 file_pdf_box

Current sense transformers

  • Very low DC resistance
  • Wide range of turns ratio
  • Very small package
  • Sensed current: 7 … 40 A
  • Creepage distance Np/Ns (core) up to 6 mm
  • Clearance distance Np/Ns (CuL) up to 3.5 mm
  • Sensed current: 20 … 30 A

Product search

Test voltage (V AC) Turns ratio (Np:Ns) Type PDF
1000V, 50Hz/2s 1:100 - 1:70 B82801B file_pdf_box
1500V, 50Hz/2s 1:100,  1:150,  1:200,  1:50 B82801C file_pdf_box
2400V, 50Hz/1s 1:100,  1:125,  1:50,  1:70 B78417A file_pdf_box
2400V, 50Hz/1s 1:100,  1:125,  1:180,  1:50,  1:70 B78419A file_pdf_box
--- --- B82801X1 file_pdf_box
--- --- B82801X2 file_pdf_box
--- --- B82801X3 file_pdf_box