Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Thermistors PTC

  • Various PTC thermistors for limit temperature sensing, overcurrent protection and switching applications as well as inrush current limiting for DC link capacitors

Limit temperature sensor, chip

  • Superior series
  • Lead-free tinned terminations
  • Suitable for reflow soldering
  • Sensing temperature:
    +70 … +130 °C in steps of 10 °C
    +75 … +145 °C in steps of 10 °C
  • Case sizes: 0402, 0603, 0805
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
470,  680 32 A421, A641, A721 file_pdf_box

Overcurrent protection, chip

  • Lead-free tinned termination
  • Short response time
  • Rated current: 12 … 90 mA
  • Operating voltage: 30 … 400 V DC
  • Case sizes: 0402, 0603, 1210
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
125 - 55 30 - 400 A407 - A907 file_pdf_box

Overcurrent protection, chip

  • Molded epoxy encapsulation, lead-free tinned solder terminals
  • Suitable for wave and reflow soldering
  • Rated current: 45 … 310 mA
  • Operating voltage: 24 … 63 V DC or V AC
  • Case sizes: 3225, 4032

Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
13,  3.1,  4.6 30 P1101, P1201, P1301 file_pdf_box
16,  25,  55 80 P1115, P1215, P1315 file_pdf_box

Overcurrent protection, leaded

  • Broad product range
  • UL approval
  • Rated current: 12 … 1800 mA
  • Operating voltage: 12 … 500 V AC
  • Various rated resistance versions available
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
10 - 70 160 C830 - C890 file_pdf_box
10 - 9 265 C810 - C890 file_pdf_box
10 - 70 265 C850 - C883 file_pdf_box
1100 - 80 260 - 1000 C750_ICL - C774_OC file_pdf_box
1200,  1500,  600 420, 550 C884, C885, C886 file_pdf_box
≤250 30 C8 file_pdf_box

Inrush current limiters, leaded disks

  • Inrush current limiters are not damaged
    when directly connected to Vmax even
    without additional current limitation
  • Max. DC link voltage: 370 … 800 V DC
  • Operating cycles: 100 000
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
120 - 80 260 - 550 C1412_ICL - C773_OC file_pdf_box

Inrush current limiters, phenolic resin and PBT plastic case

  • Inrush current limiters are not damaged
    when directly connected to Vmax even
    without additional current limitation
  • Max. DC link voltage: 400 … 800 V DC
  • Operating cycles: 100 000
Product search

Rated resistance (Ohm) Max. operating voltage (V) Type PDF
100,  22,  33,  56 280 - 560 J213, J215, J217, J219 file_pdf_box