TDK Electronics · TDK Europe

Power capacitors

  • Long life expectancy
  • High capacitance stability
  • Low ESR, ESL and Rth values
  • High peak and RMS current capability
  • For miniaturizing and system integration
  • Traction solutions for automotive applications

MKP AC

  • UPS and general AC applications
Product search

Rated voltage (V AC) RMS voltage (V AC) Rated voltage (V DC) Rated capacitance (µF) Type PDF
350 - 680 250 - 480 --- 10 - 600 B32361, B32362
460 --- --- 2 - 50 B33331
--- --- up to 5500 32 - 200 B32365

FilterCap - MKD AC

  • General AC applications
  • Filtering, industrial drives
  • Renewable energy
  • CR: 5 … 600 μF
    (single-phase)
    3x 20 … 3x 400 μF
    (three-phase)

Rated voltage (V AC) RMS voltage (V AC) Rated voltage (V DC) Rated capacitance (µF) Type PDF

MKP DC

  • DC-link for converters
Product search

Rated voltage (V AC) RMS voltage (V AC) Rated voltage (V DC) Rated capacitance (µF) Type PDF
--- --- 700 - 2000 40 - 4000 B25620

MKP DC LCI

  • DC-link for converters
  • Low inductivity
Product search

Rated voltage (V AC) RMS voltage (V AC) Rated voltage (V DC) Rated capacitance (µF) Type PDF
--- --- 600 - 2000 20 - 300 B25631
--- --- 600 - 1000 110 - 270 B25631