Film capacitors (medium power)
- Long-term stability and reliability
- High peak and RMS current capability
- Very low ESR/ESL
- Overvoltage capability (self-healing)
- DC and AC voltage operation
- UL94V-0 epoxy and plastic resin sealing for boxed-types
MKP DC-link
B32774 ... B32778
- High-density series, compact
- Operating temperature up to +105 °C
- Service life 100 000 h at 1.0 • VR, +70 °C
- High vibration resistance due to 4-pin terminals
- Low profile versions
- 2-, 4-, 12-pin versions
- Lead spacing 27.5 ... 52.5 mm
Product search
|
PDF
|
|
450 - 1600
|
0.33 - 120
|
B32774H, B32776H, B32778H
|
file_pdf_box |
|
450 - 1600
|
0.33 - 120
|
B32774M, B32776M, B32778M
|
file_pdf_box |
|
450 - 1300
|
1.5 - 480
|
B32774, B32776, B32778
|
file_pdf_box |
|
500 - 1200
|
1.5 - 170
|
B32774X, B32776YZ, B32778Z
|
file_pdf_box |
|
630 - 840
|
1 - 50
|
B32774P, B32776P, B32778P
|
file_pdf_box |
MKP DC-link
B32674 ... B32678
- High power: higher RMS current capability than B3277x
- Operating temperature up to +105 °C
- Service life 200 000 h at 1.0 • VR, +85 °C
- High vibration resistance due to 4-pin terminals
- Low profile versions
- 2- and 4-pin versions
- Lead spacing 27.5 ... 52.5 mm
Product search
MKP DC link high density THB
- High density, compact for severe ambient conditions
- Operating temperature up to +105 °C
- +60 °C / 95% RH / VR / 1000 h
- AEC‐Q200
Product search
|
PDF
|
|
450 - 1600
|
0.33 - 120
|
B32774H, B32776H, B32778H
|
file_pdf_box |
MKP DC link high temperature
- Operating temperature up to +125 °C
- +40 °C / 93% RH / VR / 1000 h
- +60 °C / 95% RH / VR / 500 h
- AEC‐Q200
Product search
MKP snubber with strap terminals
- Operating temperature up to +110 °C
- Service life 200 000 h at 1.0 ·VR, +85 °C
- 17 different terminal versions
Product search
MKP snubber with strap terminals
MKP AC filtering
- Operating temperature up to +105 °C
- Output AC filtering
- Optimized AC voltage performance with small dimensions
- High ripple current/frequency capability
- +60 °C / 95% RH / Vrac / 1000 h
Product search
MKP general purpose
- Operating temperature up to +110 °C
- For snubber, resonant and switching
- Possibility of AC and/or DC operation
- High dv/dt and RMS current capability
- Lead spacing 10 … 52.5 mm
Product search
MFP
- Operating temperature up to +110 °C
- Service life 200 000 h at VR
- High dv/dt
- Lead spacing 15 … 37.5 mm
Product search
X2
- X2 class for interference suppression and EMC
- Approved acc. to international standards
- Lead spacing 10 … 52.5 mm
Product search
X1
- X1 class for interference suppression and EMC
- Approved acc. to international standards
- Across the line connection
- Lead spacing 10 … 52.5 mm
Product search
|
PDF
|
|
---
|
0.0068 - 5.6
|
B32912*5, B32913*5, B32914*5, B32916*5, B32918*5
|
file_pdf_box |
|
---
|
0.01 - 6.8
|
B32911*3, B32912*3, B32913*3, B32914*3, B32916*3
|
file_pdf_box |
Y2
- Y2 class for interference suppression and EMC
- Approved acc. to international standards
- Line to ground connection
- Lead spacing 10 … 37.5 mm
Product search
|
PDF
|
|
---
|
0.001 - 1
|
B32021, B32022, B32023, B32024, B32026
|
file_pdf_box |
Y1
- Y1 class for interference suppression and EMC
- Approved acc. to international standards
- Line to ground connection
- Lead spacing 15 … 22.5 mm
Product search
X2 humidity
- X2 class per UL/IEC
- For severe ambient conditions
- Between lines and series applications
- High stability on capacitance
- +85 °C/85% RH/1000 h/240 V AC
- +60 °C/95% RH/1000 h/240 V AC
Product search
X2 industrial grade
- X2 class per UL/IEC
- For severe ambient conditions
- Between lines and series applications
- Very high stability on capacitance
- +85 °C/85% RH/1000 h/330 V AC
Product search
More products for Uninterruptible power supplies (UPS)