Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Film capacitors (medium power)

  • Long-term stability and reliability
  • High peak and RMS current capability
  • Very low ESR/ESL
  • Overvoltage capability (self-healing)
  • DC and AC voltage operation
  • UL94V-0 epoxy and plastic resin sealing for boxed-types

MKP DC-link

B32774 ... B32778

  • High-density series, compact
  • Operating temperature up to +105 °C
  • Service life 100 000 h at 1.0 • VR, +70 °C
  • High vibration resistance due to 4-pin terminals
  • Low profile versions
  • 2-, 4-, 12-pin versions
  • Lead spacing 27.5 ... 52.5 mm
Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
450 - 1300 1.5 - 480 B32774, B32776, B32778 file_pdf_box
450 - 1600 0.33 - 120 B32774H, B32776H, B32778H file_pdf_box
450 - 1600 0.33 - 120 B32774M, B32776M, B32778M file_pdf_box
630 - 840 1 - 50 B32774P, B32776P, B32778P file_pdf_box

MKP DC-link

B32674 ... B32678

  • High power: higher RMS current capability than B3277x
  • Operating temperature up to +105 °C
  • Service life 200 000 h at 1.0 • VR, +85 °C
  • High vibration resistance due to 4-pin terminals
  • Low profile versions
  • 2- and 4-pin versions
  • Lead spacing 27.5 ... 52.5 mm
Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
300 - 875 0.47 - 270 B32674, B32676, B32678 file_pdf_box

MKP DC link high density THB

  • High density, compact for severe ambient conditions
  • Operating temperature up to +105 °C
  • +60 °C / 95% RH / VR / 1000 h
  • AEC‐Q200

Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
450 - 1600 0.33 - 120 B32774H, B32776H, B32778H file_pdf_box

MKP DC link high temperature

  • Operating temperature up to +125 °C
  • +40 °C / 93% RH / VR / 1000 h
  • +60 °C / 95% RH / VR / 500 h
  • AEC‐Q200

Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
630 - 840 1 - 50 B32774P, B32776P, B32778P file_pdf_box

MKP snubber with strap terminals

  • Operating temperature up to +110 °C
  • Service life 200 000 h at 1.0 ·VR, +85 °C
  • 17 different terminal versions
Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
850 - 2000 0.068 - 5.6 B32656S, B32658S file_pdf_box

MKP snubber with strap terminals

  • High dv/dt and current/frequency capability
Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
1000 - 2000 0.022 - 0.68 B32686S file_pdf_box

MKP AC filtering

  • Operating temperature up to +105 °C
  • Output AC filtering
  • Optimized AC voltage performance with small dimensions
  • High ripple current/frequency capability
  • +60 °C / 95% RH / Vrac / 1000 h
Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
500 - 800 1 - 70 B32754, B32756, B32758 file_pdf_box

MKP general purpose

  • Operating temperature up to +110 °C
  • For snubber, resonant and switching
  • Possibility of AC and/or DC operation
  • High dv/dt and RMS current capability
  • Lead spacing 10 … 52.5 mm

Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
250 - 2000 0.001 - 1 B32671L, B32672L file_pdf_box
250 - 2000 0.001 - 40 B32651 - B32658 file_pdf_box

MFP

  • Operating temperature up to +110 °C
  • Service life 200 000 h at VR
  • High dv/dt
  • Lead spacing 15 … 37.5 mm

Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
400 - 2500 0.00047 - 1.5 B32682, B32683, B32684, B32686 file_pdf_box
1000 - 2000 0.022 - 0.68 B32686S file_pdf_box

X2

  • X2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Lead spacing 10 … 52.5 mm
Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
--- 0.01 - 30 B32921 - B32928 file_pdf_box

X1

  • X1 class for interference suppression and EMC
  • Approved acc. to international standards
  • Across the line connection
  • Lead spacing 10 … 52.5 mm
Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
--- 0.01 - 6.8 B32911*3, B32912*3, B32913*3, B32914*3, B32916*3 file_pdf_box
--- 0.0068 - 5.6 B32912*5, B32913*5, B32914*5, B32916*5, B32918*5 file_pdf_box

Y2

  • Y2 class for interference suppression and EMC
  • Approved acc. to international standards
  • Line to ground connection
  • Lead spacing 10 … 37.5 mm
Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
--- 0.001 - 1 B32021, B32022, B32023, B32024, B32026 file_pdf_box

Y1

  • Y1 class for interference suppression and EMC
  • Approved acc. to international standards
  • Line to ground connection
  • Lead spacing 15 … 22.5 mm
Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
--- 0.001 - 0.01 B81123 file_pdf_box

X2 humidity

  • X2 class per UL/IEC
  • For severe ambient conditions
  • Between lines and series applications
  • High stability on capacitance
  • +85 °C/85% RH/1000 h/240 V AC
  • +60 °C/95% RH/1000 h/240 V AC
Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
--- 0.1 - 15 B32922H - B32926J file_pdf_box

X2 industrial grade

  • X2 class per UL/IEC
  • For severe ambient conditions
  • Between lines and series applications
  • Very high stability on capacitance
  • +85 °C/85% RH/1000 h/330 V AC
Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
--- 0.47 - 10 B32924*4, B32926*4 file_pdf_box

AC capacitors

  • For general AC filtering applications
Product search

Rated voltage (V DC) Capacitance (µF) Type PDF
--- 2 - 50 B33331 file_pdf_box