- SMD varistors suitable for ESD protection and high energy absorption (see ceramic transient voltage suppressors)
- Leaded disk varistors up to +105 °C
- SNF varistors up to +125 °C
- Strap and block varistors
- Intrinsically safe ThermoFuse varistors
Ceramic transient voltage suppressors
- Suitable for ESD protection and surge current protection
- Bidirectional clamping
- Operating temperature up to +150 °C
- Low leakage current
- All case sizes available with AgNiSn termination