Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

EMC filters

  • Wide current range of standard filters up to 2500 A
  • Rated voltage up to 760 V AC and 1500 V DC
  • Various terminal styles
  • UL/CSA/ENEC approval
  • Customer-specific solutions upon request
  • EPCOS also runs its own accredited EMC laboratory in Regensburg/Germany which can perform all necessary tests and issue the documentation to obtain CE-conformity

Converter chokes and output filters

  • Line reactors
  • dv/dt output reactor
  • Sine-wave filters
  • SineFormer sine-wave EMC output filters for frequency converters supersede shielded motor cables
  • Active front end chokes, DC chokes and dv/dt filters upon request

2-line filters

  • Suppression of differential and common-mode disturbances
  • Modular SIFI filter system with various cases and insertion loss performances
  • Medical versions with very low leakage current
  • 1 or 2 stage filters
  • Ambient temperature up to +100 °C
  • Filters for traction applications and frequency converters
  • Filters for PCB mounting
  • VR: 250 … 1500 V DC
Product search

Rated voltage (V AC) Rated current (A) Type PDF
250 3 - 36 B84111F file_pdf_box
250 2 - 36 B84112G file_pdf_box
250 3 - 36 B84113H file_pdf_box
250 10 - 30 B84142A*166 file_pdf_box
250 10 - 60 B84142A*R000_G075 file_pdf_box
250 8 - 25 B84142B*R000 file_pdf_box
300 8 - 180 B84142A*R122 file_pdf_box
520 100/128 - 75/96 B84142A*R123 file_pdf_box
1000, 1500 180 - 1600 B84142A_C_J*S081 file_pdf_box

3-line filters

  • Line filters for 3-phase applications with symmetrical load
  • Optimized leakage current
  • Book size or compact filters B84143A*166 and B84143A****R107 for short motor cable lengths
  • B84243A*** for converter applications with medium motor cable lengths
  • B84143D****R127 for long motor cable lengths up to 300 m
  • *S80/*S81 for high currents and short motor cable lengths
  • *S20/S21/S24 for high currents and long motor cable lengths
  • B84143A****R410 for regenerative units (Active Front End Converters) with high saturation-proof chokes
Product search

Rated voltage (V AC) Rated current (A) Type PDF
250/440 8 - 80 B84143B*R000 file_pdf_box
275/480 8 - 180 B84143A*R000 file_pdf_box
300/520 35 - 230 B84143*R410 file_pdf_box
300/520,  305/530 10 - 50 B84143A*166 file_pdf_box
300/520 8 - 150 B84143A*R105 file_pdf_box
300/520 10 - 100 B84143A*R106 file_pdf_box
300/520 8 - 200 B84143B*R110 file_pdf_box
300/520,  440/760 180 - 1600 B84143B_K*S080_S081 file_pdf_box
300/520 16 - 200 B84143D*R127 file_pdf_box
300/520 8 - 220 B84143G*R110 file_pdf_box
300/520 10 - 100 B84143A*R107 file_pdf_box
310/530,  400/690,  440/760 150 - 2500 B84143B*S020_S021_S024 file_pdf_box
440/760 25 - 180 B84143A*R021 file_pdf_box
--- --- B84143Q*S020 file_pdf_box
--- --- B84143Q*S080 file_pdf_box

4-line filters

  • For 3-phase applications with unsymmetrical load, space saving design
  • B84108: chassis filters
  • B84131: for power supplies
  • B84144A****R120 with terminal blocks
  • B84144B****S120 with busbars, standard performance
  • B84144B****S121 with busbars, extended performance
Product search

Rated voltage (V AC) Rated current (A) Type PDF
250/440 10, 20 B84108 file_pdf_box
250/440 6 - 125 B84131 file_pdf_box
250/440 16 - 180 B84144A*R000 file_pdf_box
300/520 8 - 200 B84144A*R120 file_pdf_box
300/520 8 - 200 B84144A*R140 file_pdf_box
305/530 250 - 600 B84144B*S120_S121 file_pdf_box

Converter chokes

  • Line reactors
  • dv/dt chokes
  • DC chokes
Rated voltage (V AC) Rated current (A) Type PDF
520 4 - 1500 B86305L*****000 assignment
520 4 - 1500 B86306A*****000 assignment
520 4 - 1500 B86301U*****000 assignment
520 - 760 6 - 1500 B86301U****R000 assignment
520 - 760 6 - 1500 B86301U****S000 assignment

Output filters Sine-wave EMC output filters (SineFormer)

  • dv/dt filters (also for Active Infeed Converters)
  • Sine-wave output filters
  • Low-cost sine-wave output filters
  • Sine-wave EMC output filters (SineFormer)
    520 V AC (R127 series)
    760 V AC (R290 series)
Product search

Rated voltage (V AC) Rated current (A) Type PDF
300/520 4 - 390 B84143V*R_S229 file_pdf_box
400/690 10 - 207 B84143V*R_S230 file_pdf_box
440/250 6 - 35 B84143V*R027 file_pdf_box
520, 600 6 - 320 B84143V*R127 file_pdf_box
520, 690 4 - 320 B84143V*R227 file_pdf_box