Rated voltage |
RMS voltage |
Rated voltage |
Rated capacitance (µF) | Type | ||
---|---|---|---|---|---|---|
350 - 680 | 250 - 480 | --- | 20 - 600 | B32361, B32362 | file_pdf_box | |
460 | --- | --- | 2 - 50 | B33331 | file_pdf_box | |
--- | --- | up to 5500 | 32 - 200 | B32365 | file_pdf_box |
CR: 5 … 600 μF
(single-phase)
3x 20 … 3x 400 μF
(three-phase)
Rated voltage |
RMS voltage |
Rated voltage |
Rated capacitance (µF) | Type | ||
---|---|---|---|---|---|---|
350 - 1415 | 250 - 1000 | --- | 5 - 400 | B32375, B32376, B32377, B32378 | file_pdf_box | |
350 - 1415 | 250 - 1000 | --- | 10 - 600 | B32370, B32371, B32373, B32374 | file_pdf_box |
Rated voltage |
RMS voltage |
Rated voltage |
Rated capacitance (µF) | Type | ||
---|---|---|---|---|---|---|
--- | --- | 700 - 2000 | 40 - 4000 | B25620 | file_pdf_box |
Rated voltage |
RMS voltage |
Rated voltage |
Rated capacitance (µF) | Type | ||
---|---|---|---|---|---|---|
--- | --- | 600 - 2000 | 20 - 300 | B25631 | file_pdf_box | |
--- | --- | 600 - 1000 | 110 - 270 | B25631 | file_pdf_box |