Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Inductors

SIMID, power inductors

  • High current-handling capability
  • Wide temperature range from –55 °C to +150 °C
  • Energy storage in DC/DC converters
  • Suppression of electromagnetic interferences
  • Suitable for lead-free soldering profiles acc. to JEDEC J-STD 020D

High-current chokes

  • Suppression of electromagnetic interferences
  • Energy storage in DC/DC converters
  • High current-handling capability
  • High temperature stability

Storage chokes / Reactors

  • Conversion and output-filtering for switch-mode power supply
    circuits and low power inverters
  • Designed to customer's requirements

SIMID 0603 … 2220

  • Laser-welded, molded
  • High current handling capability
  • SIMID 0603-C:
    Laser-cut technology
    Narrow tolerances
    High resonant frequency
    Temperature –55 … +150 °C
  • SIMID 0805 … 2220:
    Laser welded, molded
    Temperature up to +150 °C

Product search

Inductance (µH) Rated current (A) Type PDF
0.001 - 0.22 0.11 - 1.8 B82496C file_pdf_box
0.0027 - 6.8 0.08 - 1 B82498F file_pdf_box
0.0027 - 0.82 0.18 - 1 B82498F3*001 file_pdf_box
0.0082 - 100 0.065 - 0.8 B82422A*100 file_pdf_box
0.01 - 100 0.06 - 0.45 B82422T file_pdf_box
1 - 1000 0.055 - 0.6 B82432C file_pdf_box
1 - 1000 0.103 - 3.3 B82432T file_pdf_box
1 - 10000 0.025 - 1.8 B82442A file_pdf_box
1 - 10000 0.098 - 8.5 B82442T file_pdf_box
1 - 680 0.068 - 1.68 B82422H file_pdf_box

Power inductors

  • Shielded and unshielded versions
  • High current handling capability
  • Low DC resistance

Product search

Inductance (µH) Rated current (A) Type PDF
0.82 - 1000 1.05 - 8.75 B82477R4 file_pdf_box
0.82 - 1000 0.38 - 9.05 B82464P4 file_pdf_box
0.82 - 68 --- B82462G2 file_pdf_box
0.82 - 1000 0.85 - 9.85 B82477P4 file_pdf_box
0.82 - 1000 0.4 - 9.81 B82464G4 file_pdf_box
0.82 - 1000 0.16 - 5.1 B82462G4 file_pdf_box
1 - 68 --- B82462A2 file_pdf_box
1 - 1000 0.53 - 8.7 B82477P2 file_pdf_box
1 - 1000 0.3 - 9.4 B82472P6 file_pdf_box
1 - 1000 0.65 - 9.5 B82477G4 file_pdf_box
1 - 1000 0.19 - 6.8 B82462A4 file_pdf_box
1 - 1000 0.43 - 8.38 B82476A1 file_pdf_box
1 - 1000 1 - 8 B82479A1 file_pdf_box
1 - 1000 0.38 - 9.8 B82464A4 file_pdf_box
1 - 1000 0.18 - 3.45 B82472G4 file_pdf_box
1 - 1000 0.4 - 9 B82477G2 file_pdf_box
1 - 1000 0.2 - 7.35 B82472G6 file_pdf_box
1 - 1000 0.42 - 8 B82476B1 file_pdf_box
2 - 100 10 - 8.25 B82477D4 file_pdf_box
10 - 680 0.46 - 3.82 B82475M1 file_pdf_box
10 - 470 0.61 - 4.23 B82473M1 file_pdf_box
10 - 1000 0.8 - 8 B82479G1 file_pdf_box
10 - 220 0.41 - 2.3 B82471A1 file_pdf_box
10 - 680 0.44 - 3.69 B82475A1 file_pdf_box
10 - 470 0.56 - 3.43 B82473A1 file_pdf_box
47 5 B82477G4 file_pdf_box

High current chokes, helically wound

  • Highly rated current
  • Very low DC resistance
  • Very low profile and smallest possible footprint
  • Suitable for pick and place processes
  • Isat: up to 71 A

Product search

Inductance (µH) Rated current (A) Type PDF
0.44 - 20 15 - 71 B82559*A025 file_pdf_box
0.5 - 3.9 12 - 30 B82559*A013 file_pdf_box
1 - 35 11 - 9.3 B82559*A020 file_pdf_box
1 - 30 10.1 - 43 B82559*A019 file_pdf_box
1 - 30 11.3 - 9.2 B82559*A016 file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box
--- --- Kit file_pdf_box