TDK Electronics · TDK Europe

AC Capacitors

  • MKP technology with metallized polypropylene film
  • High safety class according to IEC 60252-1 (ed 2) am1 DIN EN 60252-1:2014-07 IEC 61071 versions
  • Self-healing
  • High insulation resistance
  • Low dissipation factor
  • Flame-retardant materials to IEC 60335-1
  • Dry type available
  • Maintenance-free
  • Standard products available

MotorCap S0

  • Safety Class S0 acc. to
  • IEC 60252-1
  • Life expect. 10000 h/Class B
  • Compact size
  • VDE approved
  • IEC 60252-1 / IEC 60335-1
  • Plastic can
  • Top: –25 … +85 °C
  • Terminals:
    – fast-on
    – flexible wires
    – twin core cable

Product search

Capacitance (µF) Rated voltage (V AC) Type PDF
1.5 - 60 250, 400 B32323
1.5 - 60 250 - 480 B32328
1.5 - 60 250, 400 B32329

MotorCap Compact - S3

  • Safety Class S3 acc. to IEC 60252-1
  • Life expect. 10000 h/Class B
  • Life expect. 30000 h/Class A
  • Flexible mounting options
  • VDE approved
  • IEC 60252-1 / IEC 60335-1
  • Plastic can
  • Top: –25 … +85 °C
  • Terminals:
    – fast-on
    – flexible wires
    – twin core cable
  • Top: +100 °C
Product search

Capacitance (µF) Rated voltage (V AC) Type PDF
1.5 - 5 400 B32355
2 - 20 400 / 450 B32352
2 - 20 400 / 450 B32355
2 - 20 400 / 450 B32356

MotorCap - S2

  • Safety Class S2 acc. to IEC 60252-1
  • Life expect. 30000 h/Class A
  • Compact size
  • VDE approved
  • IEC 60252-1 / IEC 60335-1
  • Aluminum can
  • Top: –25 … +85 °C
  • Terminals:
    – fast-on
    – twin core cable
Product search

Capacitance (µF) Rated voltage (V AC) Type PDF
1 - 60 450 B32330, B32332
1 - 60 450 B32333