Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

AC Capacitors

  • MKP technology with metallized polypropylene film
  • High safety class according to IEC 60252-1 (ed 2) am1 DIN EN 60252-1:2014-07 IEC 61071 versions
  • Self-healing
  • High insulation resistance
  • Low dissipation factor
  • Flame-retardant materials to IEC 60335-1
  • Dry type available
  • Maintenance-free
  • Standard products available

MotorCap S0

  • Safety Class S0 acc. to
  • IEC 60252-1
  • Life expect. 10000 h/Class B
  • Compact size
  • VDE approved
  • IEC 60252-1 / IEC 60335-1
  • Plastic can
  • Top: –25 … +85 °C
  • Terminals:
    – fast-on
    – flexible wires
    – twin core cable

Product search

Capacitance (µF) Rated voltage (V AC) Type PDF
1.5 - 60 250, 400 B32323 file_pdf_box
1.5 - 60 250 - 480 B32328 file_pdf_box
1.5 - 60 250, 400 B32329 file_pdf_box

MotorCap Compact - S3

  • Safety Class S3 acc. to IEC 60252-1
  • Life expect. 10000 h/Class B
  • Life expect. 30000 h/Class A
  • Flexible mounting options
  • VDE approved
  • IEC 60252-1 / IEC 60335-1
  • Plastic can
  • Top: –25 … +85 °C
  • Terminals:
    – fast-on
    – flexible wires
    – twin core cable
  • Top: +100 °C
Product search

Capacitance (µF) Rated voltage (V AC) Type PDF
1.5 - 5 400 B32355 file_pdf_box
2 - 20 400 / 450 B32355 file_pdf_box
2 - 20 400 / 450 B32352 file_pdf_box
2 - 20 400 / 450 B32356 file_pdf_box

MotorCap - S2

  • Safety Class S2 acc. to IEC 60252-1
  • Life expect. 30000 h/Class A
  • Compact size
  • VDE approved
  • IEC 60252-1 / IEC 60335-1
  • Aluminum can
  • Top: –25 … +85 °C
  • Terminals:
    – fast-on
    – twin core cable
Product search

Capacitance (µF) Rated voltage (V AC) Type PDF
1 - 60 450 B32333 file_pdf_box
1 - 60 450 B32330, B32332 file_pdf_box