Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

EMC filters

  • Wide current range of standard filters up to 2500 A
  • Rated voltage up to 760 V AC and 1500 V DC
  • Various terminal styles
  • Medical versions with low leakage current
  • UL/CSA/ENEC approval
  • Customer-specific solutions upon request
  • EPCOS also runs its own accredited EMC laboratory in Regensburg/Germany which can perform all relevant tests and issue the necessary documentation to obtain CE-conformity

2-line filters SIFI

  • Modular SIFI filter system with various cases and insertion losses
  • Medical versions with very low leakage current
  • Suppression of differential and common-mode interference
  • Ambient temperature up to +100 °C
  • 1 or 2 stage filters
  • UL/CSA/ENEC approved

Product search

Rated current (A) Rated voltage (V AC) Type PDF
2 - 36 250 B84112G file_pdf_box
3 - 36 250 B84111F file_pdf_box
3 - 36 250 B84113H file_pdf_box

IEC inlet filters

  • EMC filters with integrated IEC connector
  • Medical versions with very low leakage current
  • Versions with fuse or fuse and switch available
Product search

Rated current (A) Rated voltage (V AC) Type PDF
1 - 15 250 B84771 file_pdf_box
1 - 10 250 B84773 file_pdf_box
1 - 10 250 B84776 file_pdf_box