TDK Electronics · TDK Europe

Aluminum electrolytic capacitors

  • Long-term stability
  • High ripple current capability
  • Operating temperature up to +125 °C
  • Very low ESR and ESL
  • Long useful life
  • High vibration resistance
  • Self-extinguishing electrolyte upon request
  • Compact can size

4-/5-pin snap-in terminals/ solder pins

  • Useful life up to
    +105 °C, 3000 h
    +85 °C, 10000 h
  • B43512 ø50 mm with 5-pin available
Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
350 - 450 270 - 2700 >10000 85 B43513, B43523
385 - 500 220 - 3300 >5000 85 B43512, B43522
400 - 450 270 - 1800 >3000 105 B43516, B43526

Screw terminals High voltage

  • Useful life up to
    +105 °C, 8000 h
    +85 °C, 15000 h
Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
200 - 500 820 - 33000 >12000, >15000 85 B43713, B43733
350 - 500 820 - 22000 >6000 105 B43742, B43762
350 - 550 820 - 22000 >8000, >12000 85 B43704, B43724
350 - 500 1000 - 18000 >6000 105 B43743, B43763
350 - 450 1000 - 18000 >10000 85 B43712, B43732
350 - 500 1000 - 22000 >12000 85 B43703, B43723
350 - 450 1000 - 18000 >12000 85 B43705, B43725
350 - 450 1200 - 12000 >5000 85 B43701, B43721
400 - 500 820 - 15000 >12000 85 B43706, B43726
400, 450 1800 - 18000 >12000 85 B43707, B43727
550, 600 680 - 10000 >6000 85 B43700, B43720

Screw terminals Low voltage

  • Useful life up to
    +125 °C, 2500 h
    +105 °C, 10000 h
    +85 °C, 12000 h
Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
16 - 100 10000 - 680000 >12000 85 B41456, B41458
25 - 100 6800 - 330000 >3000 105 B41560, B41580

Snap-in High voltage

  • Useful life up to
    +105 °C, 8000 h
    +85 °C, 8000 h
Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
200 - 550 47 - 2700 >3000 105 B43544
200 - 600 47 - 2200 >5000, >8000 85 B43541
200 - 500 47 - 2700 >5000 105 B43644
200 - 450 56 - 2700 >3000 105 B43509
200 - 450 56 - 2200 >8000 85 B43624
200 - 500 56 - 2200 >8000 105 B43547
200 - 450 82 - 3300 >2000 105 B43640
200 - 500 82 - 3300 >3000 105 B43642
200 - 450 82 - 2700 >8000 85 B43634
200 - 450 100 - 3300 >2000 85 B43630
200 - 450 100 - 3300 >3000 105 B43643
400 - 500 68 - 820 >3000 105 B43548
400 - 500 68 - 820 >5000 105 B43545
450 120 - 1000 >2000 105 B43647

Snap-in Low voltage

  • Useful life up to
    +105 °C, 5000 h
    +85 °C, 2000 h
Product search

Rated voltage (V DC) Rated capacitance (µF) Rated useful life (h) Upper operating temperature (°C) Type PDF
10 - 100 820 - 56000 >2000 105 B41252
10 - 100 1200 - 68000 >2000 85 B41231