TDK Electronics · TDK Europe

Inductors

Powerline chokes

Common-mode chokes

  • High current handling capability
  • Housing design up to 16 A
  • High temperature stability up to +125 °C
  • Suppression of asymmetrical interference coupled onto lines
  • Design complies with EN 60938-2

Differential-mode choking

  • High current handling capability
  • High temperature stability
  • Suppression of symmetrical interference coupled onto lines
  • Double chokes: approx. 50% of rated inductance for commonmode interference suppression

SIMID

  • High current handling capability
  • Wide temperature range from –55 °C to +150 °C
  • Energy storage in DC/DC converters
  • Resonance circuits and impedance matching in control units 
  • Suppression of electromagnetic interferences
  • Suitable for lead-free soldering profiles acc. JEDEC J-STD 020D

SIMID 0603-C

  • Copper plated ceramic core
  • Laser cut winding
  • Epoxy coated
  • EIA case size: 0603
Product search

Inductance (µH) Rated current (A)  Type PDF
0.001 - 0.22 0.11 - 1.8 B82496C

SIMID 0805-F

  • Cubic coil with ceramic core
  • Epoxy molded flat top for vacuum pickup
  • Winding ends welded to the terminals
  • EIA case size: 0805
Product search

Inductance (µH) Rated current (A)  Type PDF
0.0027 - 6.8 0.08 - 1 B82498F

SIMID 1210-100

  • Ceramic or ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • EIA case size: 1210
Product search

Inductance (µH) Rated current (A)  Type PDF
0.0082 - 100 0.065 - 0.8 B82422A*100

SIMID 1210-H

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • EIA case size: 1210
Product search

Inductance (µH) Rated current (A)  Type PDF
1 - 680 0.061 - 1.15 B82422H

SIMID 1812-T/C

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • EIA case size: 1812
Product search

Inductance (µH) Rated current (A)  Type PDF
1 - 1000 0.055 - 0.6 B82432C
1 - 1000 0.07 - 1.3 B82432T

SIMID 2220

  • Ferrite drum core
  • Laser welded winding
  • Flame retardant molding
  • EIA case size: 2220
Product search

Inductance (µH) Rated current (A)  Type PDF
1 - 10000 0.046 - 3.51 B82442T