Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

EMC filters

  • Wide current range of standard filters up to 2500 A
  • Rated voltage up to 760 V AC and 1500 V DC
  • Various terminal styles
  • Medical versions with low leakage current
  • UL/CSA/ENEC approval
  • Customer-specific solutions upon request
  • EPCOS also runs its own accredited EMC laboratory in Regensburg/Germany which can perform all relevant tests and issue the necessary documentation to obtain CE-conformity

Feedthrough filters

  • MKP technology (dry, self-heating)
  • Solderless production technology
  • Terminals as axial leads, screw connectors, soldering tags or tab connectors
  • Metal case, polyurethane potting (UL 94 V-0)
  • Feedthrough capacitors
    CR: 0.5 … 4.7 μF
  • Feedthrough filters
    CR: 0.0025 … 2 × 4.7 μF


Product search

Rated voltage (V AC) Rated current (A) Type PDF
350 - 600 16 - 500 B85321A file_pdf_box

2-line filters SIFI

  • Modular SIFI filter system with various cases and insertion losses
  • Medical versions with very low leakage current
  • Suppression of differential and common-mode interference
  • Ambient temperature up to +100 °C
  • 1 or 2 stage filters
  • UL/CSA/ENEC approved

Product search

Rated voltage (V AC) Rated current (A) Type PDF
250 3 - 36 B84111F file_pdf_box
250 2 - 36 B84112G file_pdf_box
250 3 - 36 B84113H file_pdf_box

3-line filters 4-line filters

  • Wide range of 3-line and 4-line filters
  • High insertion loss
  • Optimized leakage current
  • Compact design
  • Customer specific types upon request
Product search

Rated voltage (V AC) Rated current (A) Type PDF
250/440 16 - 180 B84144A*R000 file_pdf_box
275/480 8 - 180 B84143A*R000 file_pdf_box
300/520 35 - 230 B84143*R410 file_pdf_box
300/520,  305/530 10 - 50 B84143A*166 file_pdf_box
300/520 8 - 150 B84143A*R105 file_pdf_box
300/520 10 - 100 B84143A*R106 file_pdf_box
300/520,  440/760 180 - 1600 B84143B_K*S080_S081 file_pdf_box
300/520 16 - 200 B84143D*R127 file_pdf_box
300/520 8 - 200 B84144A*R120 file_pdf_box
300/520 8 - 200 B84144A*R140 file_pdf_box
300/520 10 - 100 B84143A*R107 file_pdf_box
305/530 250 - 600 B84144B*S120_S121 file_pdf_box
310/530,  400/690,  440/760 150 - 2500 B84143B*S020_S021_S024 file_pdf_box
440/760 25 - 180 B84143A*R021 file_pdf_box
--- --- B84143Q*S020 file_pdf_box
--- --- B84143Q*S080 file_pdf_box

IEC inlet filters

  • EMC filters with integrated IEC connector
  • Medical versions with very low leakage current
  • Versions with fuse or fuse and switch available
Product search

Rated voltage (V AC) Rated current (A) Type PDF
250 1 - 15 B84771 file_pdf_box
250 1 - 10 B84773 file_pdf_box
250 1 - 10 B84776 file_pdf_box